Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 |
Q min
@ 150 MHz 4 |
SRF typ (GHz) 5 | DCR max (mΩ) 6 | Irms (A) 7 |
---|---|---|---|---|---|---|
1512SP-2N5K1E_ | 2.5 | 10 | 80 | 14.0 | 1.0 | 11.1 |
1512SP-2N7K1E_ | 2.7 | 10 | 80 | 14.0 | 3.0 | 8.4 |
1512SP-4N7_2E_ | 4.7 | 1,2,5 | 80 | 18.0 | 2.0 | 9.4 |
1512SP-5N6_2E_ | 5.6 | 1,2,5 | 80 | 18.0 | 3.2 | 6.6 |
1512SP-6N8_3E_ | 6.8 | 1,2,5 | 80 | 6.4 | 2.1 | 9.8 |
1512SP-8N2_3E_ | 8.2 | 1,2,5 | 80 | 7.2 | 2.9 | 7.4 |
1512SP-10N_4E_ | 10.0 | 1,2,5 | 80 | 3.4 | 2.5 | 9.2 |
1512SP-12N_4E_ | 12.0 | 1,2,5 | 80 | 4.1 | 3.5 | 8.0 |
1512SP-15N_4E_ | 15.0 | 1,2,5 | 80 | 4.5 | 5.0 | 5.9 |
1512SP-18N_4E_ | 18.0 | 1,2,5 | 80 | 5.2 | 9.3 | 3.7 |
1512SP-22N_5E_ | 22.0 | 1,2,5 | 80 | 3.1 | 5.3 | 5.2 |
1512SP-27N_5E_ | 27.0 | 1,2,5 | 80 | 4.2 | 10.6 | 3.5 |
1512SP-33N_6E_ | 33.0 | 1,2,5 | 80 | 2.8 | 8.6 | 3.9 |
1512SP-43N_7E_ | 43.0 | 1,2,5 | 80 | 2.1 | 10.6 | 4.3 |
1512SP-51N_7E_ | 51.0 | 1,2,5 | 80 | 2.1 | 14.5 | 2.7 |
1512SP-62N_8E_ | 62.0 | 1,2,5 | 80 | 1.8 | 15.5 | 2.7 |
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 |
Q min
@ 150 MHz 4 |
SRF typ (GHz) 5 | DCR max (mΩ) 6 | Irms (A) 7 |
---|---|---|---|---|---|---|
2712SP-10N_4E_ | 10.0 | 1,2,5 | 85 | 6.6 | 3.1 | 10.3 |
2712SP-12N_5E_ | 12.0 | 1,2,5 | 85 | 5.8 | 3.4 | 7.8 |
2712SP-15N_6E_ | 15.0 | 1,2,5 | 85 | 4.9 | 3.3 | 8.2 |
2712SP-18N_7E_ | 18.0 | 1,2,5 | 85 | 3.9 | 3.5 | 7.9 |
2712SP-22N_7E_ | 22.0 | 1,2,5 | 85 | 3.9 | 4.5 | 7.0 |
2712SP-27N_8E_ | 27.0 | 1,2,5 | 85 | 3.1 | 5.0 | 6.6 |
2712SP-33N_8E_ | 33.0 | 1,2,5 | 85 | 3.3 | 7.4 | 5.1 |
2712SP-39N_9E_ | 39.0 | 1,2,5 | 90 | 2.7 | 6.8 | 4.6 |
2712SP-47N_0E_ | 47.0 | 1,2,5 | 90 | 2.4 | 8.0 | 4.8 |
2712SP-51N_0E_ | 51.0 | 1,2,5 | 95 | 2.4 | 9.3 | 4.1 |
2712SP-56N_0E_ | 56.0 | 1,2,5 | 95 | 2.6 | 15.5 | 2.9 |
2712SP-68N_1E_ | 68.0 | 1,2,5 | 100 | 2.3 | 16.0 | 3.1 |
2712SP-82N_3E_ | 82.0 | 1,2,5 | 100 | 1.9 | 14.7 | 2.8 |
2712SP-101_4E_ | 100.0 | 1,2,5 | 100 | 1.8 | 19.0 | 2.3 |
2712SP-121_4E_ | 120.0 | 1,2,5 | 100 | 1.6 | 26.5 | 2.3 |
2712SP-151_6E_ | 150.0 | 1,2,5 | 100 | 1.4 | 29.0 | 2.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
1512SP | 700 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,3 | 0,32 | |
2712SP | 500 | 2200* | 178/330 | 60/100 | 13 | 12,4 | 16,4 | 16 | 8 | 4 | 2 | 3,4 | 0,28 |