Electrical specifications at 25°C.
Part number 1 | Turns |
Inductance (nH)
2
(Tolerance: ±2%) |
Q @ 50.0 MHz 3 | SRF min (GHz) 4 | DCR (mΩ) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|---|
min | typ | typ | max | |||||
NA5931-AL_ | 15 | 246 | 95 | 114 | 0.69 | 15.7 | 16.5 | 3.0 |
NA5932-AL_ | 16 | 307 | 95 | 114 | 0.66 | 21.8 | 22.9 | 3.0 |
NA5933-AL_ | 17 | 380 | 95 | 114 | 0.59 | 32.4 | 34.0 | 2.5 |
NA5934-AL_ | 18 | 422 | 95 | 114 | 0.54 | 34.3 | 36.0 | 2.5 |
NA5935-AL_ | 19 | 491 | 95 | 114 | 0.54 | 44.1 | 46.3 | 2.0 |
NA5936-AL_ | 20 | 538 | 87 | 104 | 0.49 | 47.2 | 49.6 | 2.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
800 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 12 | 4 | 2 | 6,1 | 0,3 |