Electrical specifications at 25°C.
Part number 1 | Turns |
Inductance (nH)
2
(Tolerance: ±5%) |
Q min 3 | SRF min (GHz) 4 | DCR max (mΩ) 5 | Irms (A) 6 | Color code |
---|---|---|---|---|---|---|---|
132-01L | 1½ | 14 @ 50 MHz | 60 @ 50 MHz | 2.5 | 2.1 | 4.0 | Brown |
132-02L | 2½ | 21 @ 50 MHz | 64 @ 50 MHz | 2.0 | 3.0 | 4.0 | Red |
132-03L | 3½ | 28 @ 50 MHz | 68 @ 50 MHz | 1.7 | 3.8 | 4.0 | Orange |
132-04L | 4½ | 37.5 @ 50 MHz | 72 @ 50 MHz | 1.6 | 4.7 | 4.0 | Yellow |
132-05L | 5½ | 49 @ 50 MHz | 75 @ 50 MHz | 1.2 | 5.7 | 4.0 | Green |
132-06L | 6½ | 61.5 @ 50 MHz | 80 @ 50 MHz | 1.2 | 6.6 | 4.0 | Blue |
132-07L* | 7½ | 83 @ 25 MHz | 66 @ 25 MHz | 0.90 | 7.4 | 3.5 | Violet |
132-08L* | 8½ | 98 @ 25 MHz | 68 @ 25 MHz | 0.80 | 8.0 | 3.5 | Gray |
132-09L* | 9½ | 120 @ 25 MHz | 68 @ 25 MHz | 0.70 | 9.0 | 3.5 | White |
132-10L* | 10½ | 140 @ 25 MHz | 68 @ 25 MHz | 0.62 | 10.0 | 3.0 | Black |
132-11L* | 11½ | 180 @ 25 MHz | 66 @ 25 MHz | 0.53 | 13.7 | 3.0 | Brown |
132-12L* | 12½ | 220 @ 25 MHz | 72 @ 25 MHz | 0.48 | 19.0 | 3.0 | Red |
132-13L* | 13½ | 246 @ 25 MHz | 70 @ 25 MHz | 0.44 | 20.3 | 3.0 | Orange |
132-14L* | 14½ | 276 @ 25 MHz | 70 @ 25 MHz | 0.41 | 22.5 | 3.0 | Yellow |
132-15L* | 15½ | 330 @ 25 MHz | 72 @ 25 MHz | 0.39 | 30.6 | 3.0 | Green |
132-16L* | 16½ | 397 @ 25 MHz | 72 @ 25 MHz | 0.37 | 40.3 | 2.5 | Blue |
132-17L* | 17½ | 460 @ 25 MHz | 66 @ 25 MHz | 0.34 | 43.1 | 2.5 | Violet |
132-18L* | 18½ | 505 @ 25 MHz | 66 @ 25 MHz | 0.33 | 57.3 | 2.0 | Gray |
132-19L* | 19½ | 571 @ 25 MHz | 68 @ 25 MHz | 0.31 | 61.2 | 2.0 | White |
132-20L* | 20½ | 709 @ 25 MHz | 66 @ 25 MHz | 0.28 | 82.7 | 1.5 | Black |
Part number | Dim A (in/mm) | Lead gauge (AWG) |
---|---|---|
132-01 – 132-10 | 0.148 / 3,76 | 22 |
132-11 | 0.148 / 3,76 | 23 |
132-12 – 132-14 | 0.153 / 3,89 | 24 |
132-15 | 0.154 / 3,91 | 25 |
132-16 – 132-17 | 0.156 / 3,96 | 26 |
132-18 – 132-19 | 0.156 / 3,96 | 27 |
132-20 | 0.160 / 4,06 | 28 |