Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
Q typ 3 | SRF typ (MHz) 4 | DCR (mΩ) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
1010VS-23NME_ | 23.5 | 95 @ 100 MHz | 923 | 1.1 | 1.2 | 18.0 | 26.0 |
1010VS-46NME_ | 46.5 | 150 @ 100 MHz | 526 | 1.5 | 1.6 | 17.9 | 25.5 |
1010VS-79NME_ | 79 | 135 @ 50.0 MHz | 386 | 2.0 | 2.1 | 17.8 | 25.0 |
1010VS-111ME_ | 111 | 150 @ 50.0 MHz | 382 | 2.5 | 2.7 | 15.7 | 22.0 |
1010VS-141ME_ | 146 | 140 @ 50.0 MHz | 433 | 3.1 | 3.3 | 14.1 | 19.3 |
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
Q typ 3 | SRF typ (MHz) 4 | DCR (mΩ) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
1212VS-22NME_ | 22 | 200 @ 100 MHz | 918 | 0.48 | 0.55 | 40.5 | 57.0 |
1212VS-42NME_ | 42 | 195 @ 50.0 MHz | 557 | 0.70 | 0.77 | 38.0 | 52.0 |
1212VS-66NME_ | 66 | 200 @ 50.0 MHz | 480 | 0.90 | 0.99 | 35.0 | 48.0 |
1212VS-90NME_ | 90 | 175 @ 50.0 MHz | 444 | 1.1 | 1.2 | 33.0 | 45.0 |
1212VS-111ME_ | 117 | 165 @ 50.0 MHz | 399 | 1.3 | 1.4 | 32.0 | 44.0 |
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
Q typ 3 | SRF typ (MHz) 4 | DCR (mΩ) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
2014VS-33NME_ | 33 | 180 @ 100 MHz | 620 | 0.63 | 0.74 | 32.5 | 43.0 |
2014VS-66NME_ | 66 | 180 @ 50.0 MHz | 413 | 0.90 | 1.0 | 31.5 | 42.5 |
2014VS-111ME_ | 108 | 210 @ 50.0 MHz | 320 | 1.2 | 1.3 | 31.0 | 42.0 |
2014VS-151ME_ | 155 | 205 @ 50.0 MHz | 296 | 1.4 | 1.6 | 29.4 | 39.7 |
2014VS-201ME_ | 202 | 200 @ 50.0 MHz | 262 | 1.7 | 1.8 | 26.3 | 35.8 |
2014VS-251ME_ | 257 | 200 @ 50.0 MHz | 230 | 1.9 | 2.2 | 24.9 | 34.5 |
Part number |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
1010VS-23N | 250 | 1000* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 3,81 | 0,35 | |
1010VS-46N | 250 | 900* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 4,32 | 0,35 | |
1010VS-79N | 200 | 800* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 5,05 | 0,35 | |
1010VS-111 | 175 | 700* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 5,84 | 0,40 | |
1010VS-141 | 150 | 600* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 6,35 | 0,40 | |
1212VS-22N | 450 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 8,86 | 0,50 | ||
1212VS-42N | 400 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 7,87 | 0,50 | ||
1212VS-66N | 350 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 9,02 | 0,50 | ||
1212VS-90N | 300 | 330 | 100 | 13 | 30,4 | 16,4 | 24 | 20 | 4 | 2 | 10,67 | 0,50 | ||
1212VS-111 | 250 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 11,68 | 0,50 | ||
2014VS-33N | 500 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 20 | 4 | 2 | 6,22 | 0,50 | ||
2014VS-66N | 450 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 20 | 4 | 2 | 7,37 | 0,50 | ||
2014VS-111 | 400 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 20 | 4 | 2 | 8,56 | 0,50 | ||
2014VS-151 | 350 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 20 | 4 | 2 | 9,45 | 0,50 | ||
2014VS-201 | 350 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 20 | 4 | 2 | 10,67 | 0,50 | ||
2014VS-251 | 250 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 20 | 4 | 2 | 11,68 | 0,50 |