Electrical specifications at 25°C.
Part number 1 |
Inductance (mH)
2
(Tolerance: ±10%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
RFC1010B-683KE | 0.068 | 0.10 | 0.12 | 5.6 | 3.2 | 3.7 | 3.9 | 1.8 | 2.4 |
RFC1010B-823KE | 0.082 | 0.11 | 0.13 | 5.4 | 3.0 | 3.4 | 3.7 | 1.7 | 2.3 |
RFC1010B-104KE | 0.100 | 0.13 | 0.15 | 4.7 | 2.7 | 3.0 | 3.3 | 1.6 | 2.2 |
RFC1010B-124KE | 0.12 | 0.17 | 0.20 | 4.3 | 2.4 | 2.8 | 3.0 | 1.4 | 1.9 |
RFC1010B-154KE | 0.15 | 0.20 | 0.23 | 4.0 | 2.2 | 2.5 | 2.7 | 1.3 | 1.8 |
RFC1010B-184KE | 0.18 | 0.26 | 0.30 | 3.4 | 2.0 | 2.3 | 2.4 | 1.1 | 1.6 |
RFC1010B-224KE | 0.22 | 0.29 | 0.34 | 3.1 | 1.9 | 2.1 | 2.3 | 1.1 | 1.5 |
RFC1010B-274KE | 0.27 | 0.38 | 0.44 | 2.8 | 1.7 | 1.9 | 2.0 | 0.90 | 1.3 |
RFC1010B-334KE | 0.33 | 0.44 | 0.50 | 2.6 | 1.5 | 1.7 | 1.8 | 0.85 | 1.2 |
RFC1010B-394KE | 0.39 | 0.49 | 0.56 | 2.4 | 1.4 | 1.6 | 1.7 | 0.82 | 1.1 |
RFC1010B-474KE | 0.47 | 0.63 | 0.73 | 2.1 | 1.3 | 1.4 | 1.5 | 0.72 | 1.0 |
RFC1010B-564KE | 0.56 | 0.70 | 0.81 | 1.9 | 1.2 | 1.3 | 1.4 | 0.68 | 0.92 |
RFC1010B-684KE | 0.68 | 0.97 | 1.1 | 1.7 | 1.1 | 1.2 | 1.3 | 0.58 | 0.78 |
RFC1010B-824KE | 0.82 | 1.1 | 1.2 | 1.6 | 0.95 | 1.1 | 1.2 | 0.54 | 0.74 |
RFC1010B-105KE | 1.0 | 1.2 | 1.4 | 1.5 | 0.90 | 1.0 | 1.1 | 0.50 | 0.70 |
RFC1010B-125KE | 1.2 | 1.6 | 1.9 | 1.3 | 0.75 | 0.90 | 0.96 | 0.43 | 0.61 |
RFC1010B-155KE | 1.5 | 1.8 | 2.1 | 1.2 | 0.70 | 0.81 | 0.86 | 0.41 | 0.58 |
RFC1010B-185KE | 1.8 | 2.4 | 2.8 | 1.1 | 0.64 | 0.71 | 0.77 | 0.36 | 0.50 |
RFC1010B-225KE | 2.2 | 2.8 | 3.2 | 0.99 | 0.58 | 0.65 | 0.70 | 0.33 | 0.47 |
RFC1010B-275KE | 2.7 | 3.7 | 4.2 | 0.82 | 0.53 | 0.59 | 0.63 | 0.29 | 0.41 |
RFC1010B-335KE | 3.3 | 4.2 | 4.8 | 0.75 | 0.48 | 0.53 | 0.57 | 0.28 | 0.38 |
RFC1010B-395KE | 3.9 | 4.7 | 5.3 | 0.71 | 0.45 | 0.49 | 0.53 | 0.26 | 0.36 |
RFC1010B-475KE | 4.7 | 6.1 | 7.0 | 0.61 | 0.41 | 0.45 | 0.48 | 0.22 | 0.32 |
RFC1010B-565KE | 5.6 | 6.8 | 7.8 | 0.57 | 0.37 | 0.41 | 0.44 | 0.21 | 0.30 |
RFC1010B-685KE | 6.8 | 8.9 | 10.0 | 0.49 | 0.34 | 0.38 | 0.40 | 0.18 | 0.26 |
RFC1010B-825KE | 8.2 | 10.0 | 11.0 | 0.46 | 0.32 | 0.35 | 0.37 | 0.17 | 0.25 |
RFC1010B-106KE | 10 | 14.0 | 15.5 | 0.43 | 0.29 | 0.31 | 0.33 | 0.15 | 0.21 |
RFC1010B-126KE | 12 | 16.0 | 17.5 | 0.41 | 0.25 | 0.28 | 0.30 | 0.14 | 0.18 |
RFC1010B-156KE | 15 | 18.0 | 19.5 | 0.38 | 0.23 | 0.26 | 0.28 | 0.13 | 0.17 |
RFC1010B-186KE | 18 | 23.0 | 25.0 | 0.33 | 0.21 | 0.23 | 0.24 | 0.12 | 0.15 |