Electrical specifications at 25°C.
Part number 1 |
Inductance (mH)
2
(Tolerance: ±10%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
RFC0810B-333KE | 0.033 | 0.065 | 0.075 | 9.0 | 3.5 | 4.0 | 4.3 | 2.1 | 3.0 |
RFC0810B-393KE | 0.039 | 0.070 | 0.085 | 8.7 | 3.2 | 3.7 | 4.0 | 2.0 | 2.8 |
RFC0810B-473KE | 0.047 | 0.080 | 0.095 | 7.5 | 2.9 | 3.3 | 3.6 | 1.9 | 2.6 |
RFC0810B-563KE | 0.056 | 0.11 | 0.13 | 7.3 | 2.7 | 3.1 | 3.3 | 1.6 | 2.2 |
RFC0810B-683KE | 0.068 | 0.12 | 0.14 | 6.3 | 2.5 | 2.8 | 3.0 | 1.5 | 2.1 |
RFC0810B-823KE | 0.082 | 0.16 | 0.19 | 5.2 | 2.2 | 2.5 | 2.7 | 1.3 | 1.8 |
RFC0810B-104KE | 0.100 | 0.19 | 0.21 | 5.0 | 2.0 | 2.3 | 2.4 | 1.2 | 1.7 |
RFC0810B-124KE | 0.12 | 0.21 | 0.24 | 4.9 | 1.8 | 2.1 | 2.2 | 1.2 | 1.6 |
RFC0810B-154KE | 0.15 | 0.28 | 0.33 | 4.1 | 1.6 | 1.9 | 2.0 | 1.0 | 1.4 |
RFC0810B-184KE | 0.18 | 0.31 | 0.36 | 3.8 | 1.5 | 1.8 | 1.9 | 0.95 | 1.3 |
RFC0810B-224KE | 0.22 | 0.40 | 0.46 | 3.0 | 1.3 | 1.6 | 1.7 | 0.82 | 1.2 |
RFC0810B-274KE | 0.27 | 0.46 | 0.53 | 2.9 | 1.2 | 1.4 | 1.5 | 0.75 | 1.1 |
RFC0810B-334KE | 0.33 | 0.52 | 0.60 | 2.6 | 1.1 | 1.3 | 1.4 | 0.70 | 1.0 |
RFC0810B-394KE | 0.39 | 0.71 | 0.81 | 2.4 | 1.0 | 1.2 | 1.3 | 0.60 | 0.85 |
RFC0810B-474KE | 0.47 | 0.80 | 0.92 | 2.2 | 0.93 | 1.1 | 1.2 | 0.58 | 0.80 |
RFC0810B-564KE | 0.56 | 0.90 | 1.1 | 2.0 | 0.84 | 0.97 | 1.1 | 0.55 | 0.75 |
RFC0810B-684KE | 0.68 | 1.2 | 1.3 | 1.7 | 0.78 | 0.90 | 0.96 | 0.48 | 0.66 |
RFC0810B-824KE | 0.82 | 1.6 | 1.8 | 1.6 | 0.70 | 0.82 | 0.87 | 0.40 | 0.57 |
RFC0810B-105KE | 1.0 | 1.7 | 2.0 | 1.5 | 0.64 | 0.73 | 0.78 | 0.38 | 0.54 |
RFC0810B-125KE | 1.2 | 2.4 | 2.7 | 1.2 | 0.58 | 0.66 | 0.71 | 0.33 | 0.46 |
RFC0810B-155KE | 1.5 | 2.7 | 3.1 | 1.1 | 0.53 | 0.59 | 0.64 | 0.31 | 0.43 |
RFC0810B-185KE | 1.8 | 3.0 | 3.5 | 1.0 | 0.48 | 0.55 | 0.59 | 0.29 | 0.41 |
RFC0810B-225KE | 2.2 | 4.1 | 4.7 | 0.93 | 0.43 | 0.49 | 0.52 | 0.25 | 0.35 |
RFC0810B-275KE | 2.7 | 4.7 | 5.4 | 0.89 | 0.39 | 0.45 | 0.48 | 0.23 | 0.33 |
RFC0810B-335KE | 3.3 | 6.2 | 7.1 | 0.88 | 0.36 | 0.40 | 0.43 | 0.20 | 0.29 |
RFC0810B-395KE | 3.9 | 7.1 | 8.2 | 0.84 | 0.33 | 0.37 | 0.40 | 0.19 | 0.26 |
RFC0810B-475KE | 4.7 | 8.1 | 9.3 | 0.78 | 0.31 | 0.35 | 0.37 | 0.18 | 0.25 |
RFC0810B-565KE | 5.6 | 9.9 | 11.5 | 0.59 | 0.28 | 0.31 | 0.33 | 0.15 | 0.22 |
RFC0810B-685KE | 6.8 | 11.5 | 13.0 | 0.55 | 0.26 | 0.28 | 0.31 | 0.15 | 0.21 |
RFC0810B-825KE | 8.2 | 17.0 | 17.0 | 0.48 | 0.23 | 0.26 | 0.28 | 0.13 | 0.18 |
RFC0810B-106KE | 10 | 17.0 | 19.5 | 0.45 | 0.21 | 0.23 | 0.25 | 0.12 | 0.17 |
RFC0810B-126KE | 12 | 21.5 | 24.5 | 0.40 | 0.19 | 0.22 | 0.23 | 0.11 | 0.15 |
RFC0810B-156KE | 15 | 24.5 | 27.0 | 0.36 | 0.17 | 0.20 | 0.21 | 0.10 | 0.14 |
RFC0810B-186KE | 18 | 27.5 | 30.0 | 0.34 | 0.16 | 0.18 | 0.20 | 0.097 | 0.14 |