Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
RFC0807BV-393KE | 39 | 0.219 | 0.240 | 11.0 | 2.85 | 3.20 | 3.40 | 1.05 | 1.45 |
RFC0807BV-473KE | 47 | 0.243 | 0.267 | 10.6 | 2.55 | 2.87 | 3.04 | 0.95 | 1.35 |
RFC0807BV-563KE | 56 | 0.275 | 0.303 | 9.7 | 2.35 | 2.66 | 2.84 | 0.90 | 1.25 |
RFC0807BV-683KE | 68 | 0.307 | 0.338 | 8.4 | 2.30 | 2.60 | 2.74 | 0.87 | 1.20 |
RFC0807BV-823KE | 82 | 0.342 | 0.376 | 8.0 | 2.13 | 2.37 | 2.53 | 0.85 | 1.15 |
RFC0807BV-104KE | 100 | 0.396 | 0.440 | 7.1 | 1.98 | 2.22 | 2.34 | 0.75 | 1.05 |
RFC0807BV-124KE | 120 | 0.442 | 0.486 | 6.7 | 1.76 | 2.00 | 2.12 | 0.70 | 0.98 |
RFC0807BV-154KE | 150 | 0.505 | 0.560 | 5.3 | 1.62 | 1.82 | 1.93 | 0.68 | 0.90 |
RFC0807BV-184KE | 180 | 0.580 | 0.640 | 4.4 | 1.42 | 1.61 | 1.70 | 0.65 | 0.87 |
RFC0807BV-224KE | 220 | 0.675 | 0.750 | 4.1 | 1.32 | 1.48 | 1.57 | 0.60 | 0.82 |
RFC0807BV-274KE | 270 | 0.867 | 0.960 | 3.6 | 1.20 | 1.34 | 1.43 | 0.50 | 0.70 |
RFC0807BV-334KE | 330 | 0.975 | 1.090 | 3.4 | 1.08 | 1.21 | 1.30 | 0.47 | 0.68 |
RFC0807BV-394KE | 390 | 1.280 | 1.540 | 3.3 | 1.03 | 1.16 | 1.23 | 0.45 | 0.63 |
RFC0807BV-474KE | 470 | 1.482 | 1.650 | 2.9 | 0.90 | 1.02 | 1.10 | 0.40 | 0.55 |
RFC0807BV-564KE | 560 | 1.680 | 1.850 | 2.7 | 0.85 | 0.93 | 1.01 | 0.38 | 0.52 |
RFC0807BV-684KE | 680 | 2.250 | 2.480 | 2.5 | 0.77 | 0.83 | 0.92 | 0.32 | 0.44 |
RFC0807BV-824KE | 820 | 2.570 | 2.830 | 2.1 | 0.68 | 0.77 | 0.82 | 0.30 | 0.40 |
RFC0807BV-105KE | 1000 | 3.270 | 3.600 | 2.0 | 0.62 | 0.68 | 0.72 | 0.27 | 0.37 |
RFC0807BV-125KE | 1200 | 3.730 | 4.100 | 1.7 | 0.56 | 0.62 | 0.66 | 0.25 | 0.35 |