Electrical specifications at 25°C.
Part number 1 |
Inductance (mH)
2
(Tolerance: ±10%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
RFC0807B-123KE | 0.012 | 0.035 | 0.045 | 20.0 | 5.7 | 6.3 | 6.7 | 2.5 | 3.6 |
RFC0807B-153KE | 0.015 | 0.050 | 0.060 | 19.0 | 5.0 | 5.5 | 5.9 | 2.2 | 3.1 |
RFC0807B-183KE | 0.018 | 0.060 | 0.070 | 16.0 | 4.7 | 5.2 | 5.6 | 2.0 | 2.8 |
RFC0807B-223KE | 0.022 | 0.075 | 0.090 | 13.0 | 4.1 | 4.6 | 4.9 | 1.8 | 2.5 |
RFC0807B-273KE | 0.027 | 0.085 | 0.10 | 12.0 | 3.7 | 4.1 | 4.4 | 1.7 | 2.4 |
RFC0807B-333KE | 0.033 | 0.10 | 0.12 | 12.0 | 3.2 | 3.5 | 3.7 | 1.5 | 2.2 |
RFC0807B-393KE | 0.039 | 0.13 | 0.15 | 10.0 | 2.9 | 3.2 | 3.4 | 1.4 | 2.0 |
RFC0807B-473KE | 0.047 | 0.15 | 0.17 | 9.2 | 2.6 | 2.9 | 3.0 | 1.3 | 1.8 |
RFC0807B-563KE | 0.056 | 0.16 | 0.19 | 8.5 | 2.4 | 2.7 | 2.8 | 1.2 | 1.7 |
RFC0807B-683KE | 0.068 | 0.21 | 0.24 | 7.2 | 2.3 | 2.6 | 2.7 | 1.1 | 1.5 |
RFC0807B-823KE | 0.082 | 0.24 | 0.28 | 6.4 | 2.1 | 2.4 | 2.5 | 1.0 | 1.4 |
RFC0807B-104KE | 0.100 | 0.31 | 0.36 | 6.1 | 2.0 | 2.2 | 2.3 | 0.85 | 1.3 |
RFC0807B-124KE | 0.12 | 0.35 | 0.40 | 5.7 | 1.8 | 2.0 | 2.1 | 0.80 | 1.2 |
RFC0807B-154KE | 0.15 | 0.41 | 0.47 | 5.3 | 1.6 | 1.8 | 1.9 | 0.75 | 1.1 |
RFC0807B-184KE | 0.18 | 0.53 | 0.61 | 4.4 | 1.4 | 1.6 | 1.7 | 0.65 | 0.95 |
RFC0807B-224KE | 0.22 | 0.60 | 0.69 | 4.1 | 1.3 | 1.5 | 1.6 | 0.60 | 0.85 |
RFC0807B-274KE | 0.27 | 0.70 | 0.81 | 3.6 | 1.2 | 1.3 | 1.4 | 0.55 | 0.80 |
RFC0807B-334KE | 0.33 | 0.91 | 1.1 | 3.4 | 1.1 | 1.2 | 1.3 | 0.50 | 0.72 |
RFC0807B-394KE | 0.39 | 1.0 | 1.2 | 3.3 | 1.0 | 1.2 | 1.2 | 0.45 | 0.64 |
RFC0807B-474KE | 0.47 | 1.4 | 1.6 | 2.9 | 0.90 | 1.0 | 1.1 | 0.40 | 0.55 |
RFC0807B-564KE | 0.56 | 1.5 | 1.7 | 2.7 | 0.85 | 0.93 | 1.0 | 0.37 | 0.52 |
RFC0807B-684KE | 0.68 | 1.8 | 2.0 | 2.5 | 0.77 | 0.83 | 0.92 | 0.34 | 0.48 |
RFC0807B-824KE | 0.82 | 2.3 | 2.6 | 2.1 | 0.68 | 0.77 | 0.82 | 0.30 | 0.42 |
RFC0807B-105KE | 1.0 | 2.6 | 3.0 | 2.0 | 0.62 | 0.68 | 0.72 | 0.28 | 0.40 |
RFC0807B-125KE | 1.2 | 3.4 | 3.9 | 1.7 | 0.56 | 0.62 | 0.66 | 0.25 | 0.35 |
RFC0807B-155KE | 1.5 | 4.0 | 4.6 | 1.6 | 0.52 | 0.57 | 0.60 | 0.22 | 0.32 |
RFC0807B-185KE | 1.8 | 4.4 | 5.1 | 1.5 | 0.48 | 0.53 | 0.56 | 0.21 | 0.30 |
RFC0807B-225KE | 2.2 | 6.0 | 6.9 | 1.3 | 0.43 | 0.47 | 0.49 | 0.18 | 0.26 |
RFC0807B-275KE | 2.7 | 7.0 | 8.0 | 1.2 | 0.38 | 0.42 | 0.44 | 0.17 | 0.24 |
RFC0807B-335KE | 3.3 | 9.1 | 10.5 | 1.0 | 0.35 | 0.38 | 0.40 | 0.15 | 0.21 |
RFC0807B-395KE | 3.9 | 10.0 | 11.5 | 1.0 | 0.33 | 0.35 | 0.37 | 0.14 | 0.20 |
RFC0807B-475KE | 4.7 | 14.0 | 16.0 | 0.90 | 0.29 | 0.31 | 0.33 | 0.12 | 0.17 |
RFC0807B-565KE | 5.6 | 15.5 | 17.5 | 0.80 | 0.27 | 0.29 | 0.31 | 0.11 | 0.16 |
RFC0807B-685KE | 6.8 | 20.0 | 23.0 | 0.70 | 0.24 | 0.26 | 0.27 | 0.10 | 0.14 |
RFC0807B-825KE | 8.2 | 22.5 | 25.5 | 0.60 | 0.22 | 0.24 | 0.26 | 0.095 | 0.13 |
RFC0807B-106KE | 10 | 25.5 | 28.0 | 0.60 | 0.21 | 0.22 | 0.24 | 0.090 | 0.13 |
RFC0807B-126KE | 12 | 34.0 | 37.5 | 0.60 | 0.19 | 0.20 | 0.22 | 0.080 | 0.11 |
RFC0807B-156KE | 15 | 41.5 | 45.5 | 0.50 | 0.16 | 0.18 | 0.20 | 0.070 | 0.10 |
RFC0807B-186KE | 18 | 46.5 | 51.0 | 0.40 | 0.15 | 0.17 | 0.18 | 0.065 | 0.090 |