Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (mA) 5 | Irms (A) 6 | |
---|---|---|---|---|---|---|
20°C rise | 40°C rise | |||||
RFB1010-100L | 10 | 0.023 | 23.0 | 6100 | 4.2 | 6.0 |
RFB1010-120L | 12 | 0.025 | 20.0 | 5600 | 4.0 | 5.7 |
RFB1010-150L | 15 | 0.028 | 19.0 | 5000 | 3.8 | 5.4 |
RFB1010-180L | 18 | 0.030 | 16.0 | 4600 | 3.5 | 5.0 |
RFB1010-220L | 22 | 0.042 | 15.0 | 4100 | 3.3 | 4.7 |
RFB1010-270L | 27 | 0.046 | 12.0 | 3700 | 3.0 | 4.4 |
RFB1010-330L | 33 | 0.055 | 11.0 | 3400 | 2.8 | 4.1 |
RFB1010-390L | 39 | 0.075 | 10.3 | 3100 | 2.6 | 3.8 |
RFB1010-470L | 47 | 0.082 | 9.5 | 2800 | 2.4 | 3.5 |
RFB1010-560L | 56 | 0.090 | 8.6 | 2600 | 2.2 | 3.2 |
RFB1010-680L | 68 | 0.12 | 7.5 | 2300 | 2.0 | 2.8 |
RFB1010-820L | 82 | 0.14 | 7.0 | 2100 | 1.9 | 2.5 |
RFB1010-101L | 100 | 0.15 | 7.0 | 1900 | 1.7 | 2.2 |
RFB1010-121L | 120 | 0.21 | 6.0 | 1750 | 1.6 | 2.1 |
RFB1010-151L | 150 | 0.25 | 5.0 | 1600 | 1.5 | 1.9 |
RFB1010-181L | 180 | 0.30 | 5.0 | 1450 | 1.4 | 1.8 |
RFB1010-221L | 220 | 0.36 | 4.3 | 1300 | 1.3 | 1.7 |
RFB1010-271L | 270 | 0.49 | 4.0 | 1200 | 1.2 | 1.6 |
RFB1010-331L | 330 | 0.57 | 3.5 | 1100 | 1.0 | 1.4 |
RFB1010-391L | 390 | 0.62 | 3.0 | 1000 | 0.90 | 1.3 |
RFB1010-471L | 470 | 0.81 | 3.0 | 900 | 0.80 | 1.2 |
RFB1010-561L | 560 | 0.92 | 2.3 | 800 | 0.70 | 1.1 |
RFB1010-681L | 680 | 1.2 | 2.0 | 750 | 0.60 | 0.93 |
RFB1010-821L | 820 | 1.4 | 2.0 | 680 | 0.55 | 0.80 |
RFB1010-102L | 1000 | 1.5 | 2.0 | 600 | 0.50 | 0.67 |
RFB1010-122L | 1200 | 2.1 | 1.6 | 550 | 0.47 | 0.63 |
RFB1010-152L | 1500 | 2.4 | 1.4 | 500 | 0.44 | 0.59 |
RFB1010-182L | 1800 | 3.5 | 1.3 | 450 | 0.41 | 0.55 |
RFB1010-222L | 2200 | 4.1 | 1.3 | 410 | 0.38 | 0.50 |
RFB1010-272L | 2700 | 5.2 | 1.2 | 370 | 0.35 | 0.47 |
RFB1010-332L | 3300 | 6.0 | 1.0 | 340 | 0.32 | 0.43 |
RFB1010-392L | 3900 | 7.0 | 0.90 | 310 | 0.29 | 0.39 |
RFB1010-472L | 4700 | 8.5 | 0.80 | 280 | 0.25 | 0.35 |
RFB1010-562L | 5600 | 10.0 | 0.80 | 260 | 0.23 | 0.30 |
RFB1010-682L | 6800 | 13.0 | 0.70 | 230 | 0.19 | 0.26 |
RFB1010-822L | 8200 | 15.8 | 0.60 | 210 | 0.16 | 0.22 |
RFB1010-103L | 10000 | 19.0 | 0.60 | 190 | 0.13 | 0.18 |
RFB1010-123L | 12000 | 22.0 | 0.50 | 170 | 0.12 | 0.17 |
RFB1010-153L | 15000 | 29.0 | 0.50 | 160 | 0.11 | 0.15 |
RFB1010-183L | 18000 | 33.0 | 0.40 | 140 | 0.10 | 0.13 |