Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (mA) 5 | Irms (A) 6 | |
---|---|---|---|---|---|---|
20°C rise | 40°C rise | |||||
RFB0810-100L | 10 | 0.030 | 22.0 | 4200 | 4.0 | 5.3 |
RFB0810-120L | 12 | 0.035 | 20.0 | 3900 | 3.8 | 5.1 |
RFB0810-150L | 15 | 0.040 | 17.0 | 3600 | 3.5 | 4.8 |
RFB0810-180L | 18 | 0.040 | 15.0 | 3300 | 3.3 | 4.5 |
RFB0810-220L | 22 | 0.050 | 12.0 | 2900 | 3.2 | 4.2 |
RFB0810-270L | 27 | 0.055 | 12.0 | 2600 | 2.9 | 3.9 |
RFB0810-330L | 33 | 0.075 | 11.0 | 2400 | 2.7 | 3.6 |
RFB0810-390L | 39 | 0.085 | 10.3 | 2200 | 2.4 | 3.3 |
RFB0810-470L | 47 | 0.10 | 9.5 | 2000 | 2.2 | 3.0 |
RFB0810-560L | 56 | 0.12 | 8.6 | 1800 | 2.0 | 2.7 |
RFB0810-680L | 68 | 0.15 | 7.5 | 1600 | 1.8 | 2.4 |
RFB0810-820L | 82 | 0.19 | 6.6 | 1500 | 1.5 | 2.1 |
RFB0810-101L | 100 | 0.20 | 5.5 | 1400 | 1.3 | 1.8 |
RFB0810-121L | 120 | 0.24 | 5.3 | 1200 | 1.2 | 1.7 |
RFB0810-151L | 150 | 0.34 | 4.5 | 1100 | 1.1 | 1.6 |
RFB0810-181L | 180 | 0.36 | 4.4 | 1000 | 1.1 | 1.5 |
RFB0810-221L | 220 | 0.48 | 4.4 | 920 | 0.98 | 1.4 |
RFB0810-271L | 270 | 0.55 | 4.0 | 840 | 0.90 | 1.3 |
RFB0810-331L | 330 | 0.65 | 3.5 | 750 | 0.82 | 1.1 |
RFB0810-391L | 390 | 0.85 | 3.0 | 700 | 0.85 | 1.0 |
RFB0810-471L | 470 | 1.0 | 2.5 | 630 | 0.67 | 0.90 |
RFB0810-561L | 560 | 1.1 | 2.3 | 580 | 0.59 | 0.80 |
RFB0810-681L | 680 | 1.4 | 2.0 | 520 | 0.51 | 0.70 |
RFB0810-821L | 820 | 1.9 | 2.0 | 480 | 0.43 | 0.60 |
RFB0810-102L | 1000 | 2.2 | 2.0 | 430 | 0.35 | 0.50 |
RFB0810-122L | 1200 | 2.8 | 1.6 | 400 | 0.33 | 0.47 |
RFB0810-152L | 1500 | 3.2 | 1.3 | 350 | 0.31 | 0.45 |
RFB0810-182L | 1800 | 3.6 | 1.3 | 320 | 0.29 | 0.42 |
RFB0810-222L | 2200 | 4.8 | 1.3 | 290 | 0.27 | 0.39 |
RFB0810-272L | 2700 | 5.6 | 1.2 | 260 | 0.25 | 0.36 |
RFB0810-332L | 3300 | 7.6 | 1.0 | 240 | 0.23 | 0.33 |
RFB0810-392L | 3900 | 8.9 | 0.90 | 220 | 0.21 | 0.31 |
RFB0810-472L | 4700 | 9.6 | 0.90 | 200 | 0.20 | 0.28 |
RFB0810-562L | 5600 | 12.0 | 0.80 | 180 | 0.18 | 0.25 |
RFB0810-682L | 6800 | 14.0 | 0.70 | 160 | 0.16 | 0.23 |
RFB0810-822L | 8200 | 17.5 | 0.60 | 150 | 0.14 | 0.20 |
RFB0810-103L | 10000 | 21.0 | 0.60 | 130 | 0.12 | 0.17 |
RFB0810-123L | 12000 | 28.0 | 0.50 | 120 | 0.11 | 0.15 |
RFB0810-153L | 15000 | 32.0 | 0.50 | 110 | 0.10 | 0.14 |
RFB0810-183L | 18000 | 36.0 | 0.40 | 100 | 0.090 | 0.12 |