Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (mA) 5 | Irms (A) 6 | |
---|---|---|---|---|---|---|---|
20°C rise | 40°C rise | ||||||
RFB0807-1R0L | 0.90 | 20 | 0.0080 | 180 | 10000 | 6.0 | 8.5 |
RFB0807-2R2L | 2.2 | 20 | 0.012 | 80.0 | 6000 | 5.0 | 7.5 |
RFB0807-2R7L | 2.7 | 20 | 0.014 | 40.0 | 5500 | 4.6 | 6.5 |
RFB0807-3R3L | 3.3 | 20 | 0.017 | 40.0 | 5000 | 4.2 | 6.0 |
RFB0807-3R9L | 3.9 | 20 | 0.020 | 40.0 | 4500 | 3.7 | 5.3 |
RFB0807-4R7L | 4.7 | 20 | 0.024 | 40.0 | 4200 | 3.5 | 5.0 |
RFB0807-5R6L | 5.6 | 20 | 0.028 | 40.0 | 4000 | 3.4 | 4.8 |
RFB0807-6R8L | 6.8 | 20 | 0.033 | 30.0 | 3600 | 3.2 | 4.6 |
RFB0807-8R2L | 8.2 | 20 | 0.035 | 30.0 | 3300 | 3.0 | 4.3 |
RFB0807-100L | 10 | 10 | 0.040 | 30.0 | 3100 | 3.0 | 4.2 |
RFB0807-120L | 12 | 10 | 0.050 | 30.0 | 2800 | 2.5 | 3.6 |
RFB0807-150L | 15 | 10 | 0.065 | 25.0 | 2500 | 2.3 | 3.2 |
RFB0807-180L | 18 | 10 | 0.078 | 20.0 | 2300 | 2.1 | 2.9 |
RFB0807-220L | 22 | 10 | 0.10 | 20.0 | 2100 | 1.9 | 2.7 |
RFB0807-270L | 27 | 10 | 0.11 | 17.0 | 1900 | 1.7 | 2.4 |
RFB0807-330L | 33 | 10 | 0.12 | 15.0 | 1700 | 1.5 | 2.1 |
RFB0807-390L | 39 | 10 | 0.16 | 13.0 | 1600 | 1.5 | 2.1 |
RFB0807-470L | 47 | 10 | 0.19 | 12.0 | 1450 | 1.3 | 1.9 |
RFB0807-560L | 56 | 10 | 0.21 | 11.0 | 1300 | 1.2 | 1.7 |
RFB0807-680L | 68 | 10 | 0.28 | 10.0 | 1200 | 1.1 | 1.6 |
RFB0807-820L | 82 | 10 | 0.33 | 9.0 | 1100 | 1.0 | 1.4 |
RFB0807-101L | 100 | 10 | 0.40 | 8.0 | 1000 | 0.90 | 1.3 |
RFB0807-121L | 120 | 10 | 0.45 | 7.0 | 900 | 0.80 | 1.1 |
RFB0807-151L | 150 | 10 | 0.51 | 6.0 | 800 | 0.72 | 1.0 |
RFB0807-181L | 180 | 10 | 0.70 | 5.0 | 700 | 0.63 | 0.90 |
RFB0807-221L | 220 | 10 | 0.80 | 5.0 | 650 | 0.60 | 0.85 |
RFB0807-271L | 270 | 10 | 0.90 | 4.5 | 600 | 0.55 | 0.78 |
RFB0807-331L | 330 | 10 | 1.2 | 4.5 | 550 | 0.50 | 0.71 |
RFB0807-391L | 390 | 10 | 1.3 | 3.5 | 450 | 0.40 | 0.57 |
RFB0807-471L | 470 | 10 | 1.8 | 2.9 | 400 | 0.36 | 0.51 |
RFB0807-561L | 560 | 10 | 2.0 | 2.7 | 380 | 0.35 | 0.50 |
RFB0807-681L | 680 | 10 | 2.2 | 2.6 | 350 | 0.31 | 0.44 |
RFB0807-821L | 820 | 10 | 3.0 | 2.6 | 320 | 0.29 | 0.41 |
RFB0807-102L | 1000 | 10 | 3.4 | 2.6 | 300 | 0.25 | 0.40 |
RFB0807-122L | 1200 | 10 | 4.5 | 2.3 | 280 | 0.24 | 0.34 |
RFB0807-152L | 1500 | 10 | 5.2 | 2.1 | 250 | 0.21 | 0.30 |
RFB0807-182L | 1800 | 10 | 5.8 | 1.8 | 220 | 0.20 | 0.28 |
RFB0807-222L | 2200 | 10 | 8.0 | 1.5 | 200 | 0.18 | 0.26 |
RFB0807-272L | 2700 | 10 | 8.9 | 1.2 | 180 | 0.17 | 0.24 |
RFB0807-332L | 3300 | 10 | 11.8 | 1.1 | 150 | 0.14 | 0.19 |
RFB0807-392L | 3900 | 10 | 13.1 | 1.0 | 120 | 0.11 | 0.16 |
RFB0807-472L | 4700 | 10 | 17.6 | 1.0 | 100 | 0.10 | 0.15 |
RFB0807-562L | 5600 | 10 | 19.6 | 0.90 | 100 | 0.10 | 0.15 |
RFB0807-682L | 6800 | 10 | 27.0 | 0.80 | 100 | 0.10 | 0.14 |
RFB0807-822L | 8200 | 10 | 30.0 | 0.70 | 100 | 0.10 | 0.14 |
RFB0807-103L | 10000 | 10 | 34.0 | 0.70 | 100 | 0.10 | 0.13 |
RFB0807-123L | 12000 | 10 | 46.0 | 0.60 | 80 | 0.10 | 0.13 |
RFB0807-153L | 15000 | 10 | 53.0 | 0.50 | 60 | 0.080 | 0.11 |
RFB0807-183L | 18000 | 10 | 56.0 | 0.50 | 50 | 0.080 | 0.10 |