Product series | Inductance | Length (mm) | Width (mm) | Height (mm) | ||
---|---|---|---|---|---|---|
![]() |
RFB0807 | 900 nH — 18 mH | 8.8 | 8.8 | 7.5 | View Series |
![]() |
RFC0807B | 12 µH — 18 mH | 8.8 | 8.8 | 7.5 | View Series |
![]() |
RFC0807BV | 39 µH — 1200 µH | 8.8 | 8.8 | 7.5 | View Series |
![]() |
RFB0810 | 10 µH — 18 mH | 9.5 | 9.5 | 11.5 | View Series |
![]() |
RFC0810B | 33 µH — 18 mH | 9.5 | 9.5 | 11.5 | View Series |
![]() |
RFB1010 | 10 µH — 18 mH | 11.0 | 11.0 | 11.5 | View Series |
![]() |
RFC1010B | 68 µH — 18 mH | 11.0 | 11.0 | 11.5 | View Series |