The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
P405 | 18 (48 total) | $75.00 |
Electrical specifications at 25°C.
Part number |
Inductance (µH)
1
(Tolerance: ±10%) |
Irms (A) 2 | DCR max (mΩ) 3 | A max (inch/mm) | B max (inch/mm) |
C (inch/mm) ±0.015/0.38 |
D (inch/mm) ±0.004/0.10 |
Weight (g) |
---|---|---|---|---|---|---|---|---|
PCV-0-103-10L | 10 | 11.8 | 15.0 | 0.52 / 13.2 | 1.0 / 25.4 | 0.42 / 10.7 | 0.054 / 1.37 | 9.5 |
Part number | Parts per tray |
Maximum parts per carton |
---|---|---|
PCV-0-102-10L | 49 | 245 |
PCV-0-102-25L | 49 | 294 |
PCV-0-103-03L | 49 | 245 |
PCV-0-103-05L | 49 | 245 |
PCV-0-103-10L | 49 | 196 |
PCV-0-103-20L | 49 | 196 |
PCV-0-104-01L | 49 | 245 |
PCV-0-104-03L | 49 | 294 |
PCV-0-104-05L | 98 | 392 |
PCV-0-153-03L | 49 | 196 |
PCV-0-153-10L | 49 | 196 |
PCV-0-154-03L | 49 | 196 |
PCV-0-154-05L | 49 | 245 |
PCV-0-184-05L | 49 | 196 |
PCV-0-223-03L | 49 | 196 |
PCV-0-223-05L | 49 | 196 |
PCV-0-223-10L | 49 | 147 |
Part number | Parts per tray |
Maximum parts per carton |
---|---|---|
PCV-0-224-03L | 49 | 196 |
PCV-0-273-05L | 49 | 196 |
PCV-0-274-04L | 49 | 245 |
PCV-0-274-10L | 49 | 245 |
PCV-0-332-10L | 49 | 196 |
PCV-0-333-12L | 49 | 245 |
PCV-0-394-03L | 49 | 245 |
PCV-0-394-05L | 49 | 245 |
PCV-0-472-03L | 49 | 245 |
PCV-0-472-05L | 49 | 245 |
PCV-0-472-10L | 49 | 196 |
PCV-0-472-20L | 49 | 196 |
PCV-0-473-03L | 49 | 196 |
PCV-0-473-05L | 98 | 392 |
PCV-0-473-10L | 49 | 245 |
PCV-0-823-03L | 49 | 294 |