Product series | Inductance | Length (mm) | Width (mm) | Height (mm) | ||
---|---|---|---|---|---|---|
![]() |
PCV-0 | 1.0 µH — 390 µH | 10.2 | 10.2 | 16.5 | View Series |
![]() |
PCV-2 | 10 µH — 1000 µH | 15.49 | 15.49 | 21.08 | View Series |
![]() |
PCV-1 | 1.5 µH — 390 µH | 15.7 | 15.7 | 21.6 | View Series |
![]() |
L0451 | 180 µH | 27.94 | 27.94 | 25.1 | View Series |