Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
SD54-103ML_ | 10 | 20 | - | 78.6 | 28.0 | 2.0 | 2.3 | 2.4 | 1.7 | 2.3 |
SD54-123ML_ | 12 | 20 | 80.2 | 88.2 | 26.0 | 1.8 | 2.0 | 2.2 | 1.6 | 2.2 |
SD54-153ML_ | 15 | 20 | 94.0 | 103 | 23.0 | 1.5 | 1.8 | 1.9 | 1.5 | 2.1 |
SD54-183ML_ | 18 | 20 | 103 | 113 | 21.0 | 1.4 | 1.6 | 1.8 | 1.4 | 2.0 |
SD54-223ML_ | 22 | 20 | 119 | 130 | 19.0 | 1.3 | 1.5 | 1.6 | 1.3 | 1.8 |
SD54-273ML_ | 27 | 20 | 134 | 147 | 18.0 | 1.2 | 1.4 | 1.4 | 1.2 | 1.7 |
SD54-333ML_ | 33 | 20 | 150 | 165 | 16.0 | 1.1 | 1.2 | 1.3 | 1.2 | 1.6 |
SD54-393ML_ | 39 | 20 | 195 | 214 | 13.0 | 1.0 | 1.1 | 1.2 | 1.0 | 1.4 |
SD54-473ML_ | 47 | 20 | 222 | 244 | 12.0 | 0.92 | 1.0 | 1.1 | 0.97 | 1.3 |
SD54-563KL_ | 56 | 10 | 251 | 276 | 11.0 | 0.83 | 0.96 | 1.0 | 0.92 | 1.3 |
SD54-683KL_ | 68 | 10 | 335 | 368 | 9.3 | 0.76 | 0.88 | 0.95 | 0.80 | 1.1 |
SD54-823KL_ | 82 | 10 | 379 | 416 | 8.4 | 0.69 | 0.80 | 0.85 | 0.74 | 1.1 |
SD54-104KL_ | 100 | 10 | 503 | 553 | 7.4 | 0.62 | 0.72 | 0.77 | 0.64 | 0.88 |
SD54-124KL_ | 120 | 10 | 579 | 636 | 7.0 | 0.56 | 0.66 | 0.71 | 0.58 | 0.80 |
SD54-154KL_ | 150 | 10 | 654 | 719 | 6.3 | 0.51 | 0.60 | 0.64 | 0.57 | 0.77 |
SD54-184KL_ | 180 | 10 | 874 | 961 | 5.5 | 0.46 | 0.53 | 0.57 | 0.49 | 0.67 |
SD54-224KL_ | 220 | 10 | 996 | 1095 | 5.0 | 0.43 | 0.50 | 0.54 | 0.47 | 0.66 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
400 | 1500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,7 | 0,4 |