Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||||
SD43-102ML_ | 1.0 | 20 | 33.0 | 100 | 5.5 | 6.1 | 6.5 | 3.4 | 5.8 |
SD43-142ML_ | 1.4 | 20 | 38.0 | 90.0 | 4.8 | 5.5 | 5.9 | 3.1 | 5.8 |
SD43-182ML_ | 1.8 | 20 | 42.0 | 80.0 | 4.1 | 4.6 | 5.1 | 2.7 | 4.6 |
SD43-222ML_ | 2.2 | 20 | 47.0 | 65.0 | 3.6 | 4.1 | 4.4 | 2.3 | 3.8 |
SD43-272ML_ | 2.7 | 20 | 52.0 | 60.0 | 3.4 | 3.8 | 4.1 | 2.2 | 3.7 |
SD43-332ML_ | 3.3 | 20 | 58.0 | 50.0 | 2.9 | 3.3 | 3.5 | 2.1 | 3.3 |
SD43-392ML_ | 3.9 | 20 | 76.0 | 47.0 | 2.6 | 3.0 | 3.2 | 1.9 | 3.0 |
SD43-472ML_ | 4.7 | 20 | 94.0 | 45.0 | 2.4 | 2.8 | 3.0 | 1.9 | 2.9 |
SD43-562ML_ | 5.6 | 20 | 101 | 40.0 | 2.2 | 2.5 | 2.7 | 1.6 | 2.8 |
SD43-682ML_ | 6.8 | 20 | 110 | 35.0 | 2.0 | 2.3 | 2.5 | 1.5 | 2.5 |
SD43-822ML_ | 8.2 | 20 | 132 | 30.0 | 1.8 | 2.1 | 2.2 | 1.4 | 2.2 |
SD43-103ML_ | 10 | 20 | 182 | 28.0 | 1.7 | 2.0 | 2.1 | 1.3 | 2.2 |
SD43-123ML_ | 12 | 20 | 210 | 24.0 | 1.5 | 1.8 | 1.9 | 1.1 | 1.8 |
SD43-153ML_ | 15 | 20 | 235 | 22.0 | 1.3 | 1.6 | 1.7 | 1.0 | 1.7 |
SD43-183ML_ | 18 | 20 | 338 | 19.0 | 1.3 | 1.4 | 1.6 | 0.89 | 1.5 |
SD43-223ML_ | 22 | 20 | 378 | 17.0 | 1.2 | 1.3 | 1.4 | 0.85 | 1.4 |
SD43-273ML_ | 27 | 20 | 522 | 16.0 | 1.0 | 1.1 | 1.3 | 0.73 | 1.1 |
SD43-333KL_ | 33 | 10 | 540 | 14.0 | 0.90 | 1.1 | 1.1 | 0.62 | 0.90 |
SD43-393KL_ | 39 | 10 | 587 | 13.0 | 0.84 | 0.97 | 1.1 | 0.61 | 0.90 |
SD43-473KL_ | 47 | 10 | 844 | 12.0 | 0.77 | 0.87 | 0.93 | 0.53 | 0.86 |
SD43-563KL_ | 56 | 10 | 937 | 11.0 | 0.72 | 0.80 | 0.86 | 0.51 | 0.70 |
SD43-683KL_ | 68 | 10 | 1117 | 10.0 | 0.65 | 0.72 | 0.77 | 0.43 | 0.60 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,4 | 0,35 |