Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||||
ME3220-102ML_ | 1.0 | 20 | 0.058 | 171 | 2.7 | 3.0 | 3.2 | 2.0 | 2.6 |
ME3220-152ML_ | 1.5 | 20 | 0.068 | 138 | 2.2 | 2.5 | 2.7 | 1.6 | 2.2 |
ME3220-222ML_ | 2.2 | 20 | 0.10 | 92.6 | 1.8 | 2.1 | 2.2 | 1.5 | 2.0 |
ME3220-332ML_ | 3.3 | 20 | 0.14 | 75.6 | 1.5 | 1.6 | 1.7 | 1.4 | 1.6 |
ME3220-472ML_ | 4.7 | 20 | 0.19 | 58.2 | 1.2 | 1.4 | 1.5 | 1.0 | 1.3 |
ME3220-562ML_ | 5.6 | 20 | 0.20 | 52.5 | 1.1 | 1.3 | 1.4 | 1.0 | 1.3 |
ME3220-682ML_ | 6.8 | 20 | 0.27 | 46.2 | 1.0 | 1.1 | 1.2 | 0.88 | 1.1 |
ME3220-822ML_ | 8.2 | 20 | 0.29 | 45.2 | 0.98 | 1.0 | 1.1 | 0.80 | 1.0 |
ME3220-103KL_ | 10 | 10 | 0.43 | 39.9 | 0.78 | 1.0 | 1.1 | 0.63 | 0.87 |
ME3220-123KL_ | 12 | 10 | 0.47 | 32.5 | 0.76 | 0.88 | 0.98 | 0.61 | 0.84 |
ME3220-153KL_ | 15 | 10 | 0.52 | 32.5 | 0.70 | 0.80 | 0.90 | 0.58 | 0.83 |
ME3220-183KL_ | 18 | 10 | 0.70 | 31.7 | 0.66 | 0.75 | 0.80 | 0.49 | 0.70 |
ME3220-223KL_ | 22 | 10 | 0.79 | 29.4 | 0.59 | 0.67 | 0.71 | 0.47 | 0.64 |
ME3220-273KL_ | 27 | 10 | 1.2 | 26.1 | 0.56 | 0.63 | 0.67 | 0.40 | 0.54 |
ME3220-333KL_ | 33 | 10 | 1.3 | 28.0 | 0.50 | 0.57 | 0.60 | 0.39 | 0.53 |
ME3220-393KL_ | 39 | 10 | 1.4 | 22.6 | 0.45 | 0.51 | 0.54 | 0.34 | 0.47 |
ME3220-473KL_ | 47 | 10 | 1.8 | 20.7 | 0.40 | 0.46 | 0.49 | 0.30 | 0.45 |
ME3220-563KL_ | 56 | 10 | 2.1 | 20.3 | 0.37 | 0.42 | 0.45 | 0.27 | 0.43 |
ME3220-683KL_ | 68 | 10 | 2.3 | 16.3 | 0.34 | 0.38 | 0.41 | 0.26 | 0.38 |
ME3220-823KL_ | 82 | 10 | 3.0 | 13.7 | 0.30 | 0.34 | 0.36 | 0.25 | 0.34 |
ME3220-104KL_ | 100 | 10 | 3.5 | 13.3 | 0.28 | 0.32 | 0.34 | 0.24 | 0.32 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
2000 | 7000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 2,25 | 0,25 |