Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||||
ME3215-102ML_ | 1.0 | 20 | 0.058 | 200 | 1.85 | 2.10 | 2.25 | 1.70 | 2.30 |
ME3215-222ML_ | 2.2 | 20 | 0.11 | 135 | 1.25 | 1.45 | 1.50 | 1.30 | 1.70 |
ME3215-332ML_ | 3.3 | 20 | 0.17 | 105 | 1.00 | 1.15 | 1.25 | 1.05 | 1.45 |
ME3215-472ML_ | 4.7 | 20 | 0.25 | 90 | 0.85 | 1.00 | 1.05 | 0.83 | 1.14 |
ME3215-103KL_ | 10 | 10 | 0.51 | 60 | 0.62 | 0.70 | 0.76 | 0.60 | 0.79 |
ME3215-153KL_ | 15 | 10 | 0.77 | 50 | 0.51 | 0.57 | 0.62 | 0.48 | 0.65 |
ME3215-223KL_ | 22 | 10 | 1.0 | 38 | 0.42 | 0.48 | 0.51 | 0.42 | 0.56 |
ME3215-333KL_ | 33 | 10 | 1.5 | 30 | 0.33 | 0.38 | 0.41 | 35.00 | 0.48 |
ME3215-473KL_ | 47 | 10 | 2.3 | 24 | 0.28 | 0.32 | 0.34 | 0.35 | 0.48 |
ME3215-683KL_ | 68 | 10 | 3.4 | 20 | 0.23 | 0.26 | 0.28 | 0.24 | 0.32 |
ME3215-104KL_ | 100 | 10 | 4.7 | 16 | 0.19 | 0.22 | 0.23 | 0.18 | 0.25 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
2000 | 7000* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 12 | 4 | 4 | 2 | 2,25 | 0,25 |