Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) | Isat (A) 4 | Irms (A) 5 |
---|---|---|---|---|---|
40°C rise | |||||
LPO6610-122ML_ | 1.2 | 0.080 | 190 | 2.1 | 1.7 |
LPO6610-152ML_ | 1.5 | 0.10 | 140 | 1.9 | 1.5 |
LPO6610-222ML_ | 2.2 | 0.12 | 115 | 1.6 | 1.4 |
LPO6610-332ML_ | 3.3 | 0.16 | 90.0 | 1.3 | 1.2 |
LPO6610-472ML_ | 4.7 | 0.20 | 88.0 | 1.1 | 1.1 |
LPO6610-682ML_ | 6.8 | 0.32 | 66.0 | 0.90 | 0.85 |
LPO6610-103ML_ | 10 | 0.41 | 55.0 | 0.80 | 0.75 |
LPO6610-153ML_ | 15 | 0.55 | 42.0 | 0.65 | 0.60 |
LPO6610-223ML_ | 22 | 0.85 | 38.0 | 0.50 | 0.52 |
LPO6610-333ML_ | 33 | 1.3 | 29.0 | 0.40 | 0.42 |
LPO6610-473ML_ | 47 | 1.8 | 22.0 | 0.35 | 0.36 |
LPO6610-683ML_ | 68 | 2.5 | 18.0 | 0.30 | 0.30 |
LPO6610-104ML_ | 100 | 3.5 | 14.0 | 0.25 | 0.26 |
LPO6610-154ML_ | 150 | 5.0 | 12.0 | 0.18 | 0.21 |
LPO6610-224ML_ | 220 | 7.0 | 10.0 | 0.16 | 0.18 |
LPO6610-334ML_ | 330 | 15.0 | 8.0 | 0.13 | 0.13 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 178 | 60 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,2 | 0,3 |