Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 | SRF typ (MHz) | Isat (A) 4 | Irms (A) 5 |
---|---|---|---|---|---|---|
40°C rise | ||||||
LPO6013-102ML_ | 1.0 | 20 | 0.060 | 200 | 1.9 | 1.5 |
LPO6013-152ML_ | 1.5 | 20 | 0.070 | 200 | 1.6 | 1.4 |
LPO6013-222ML_ | 2.2 | 20 | 0.080 | 150 | 1.3 | 1.3 |
LPO6013-332ML_ | 3.3 | 20 | 0.11 | 110 | 1.1 | 1.3 |
LPO6013-392ML_ | 3.9 | 20 | 0.13 | 100 | 1.0 | 1.2 |
LPO6013-472ML_ | 4.7 | 20 | 0.15 | 90.0 | 0.90 | 1.2 |
LPO6013-682ML_ | 6.8 | 20 | 0.20 | 70.0 | 0.70 | 1.2 |
LPO6013-822ML_ | 8.2 | 20 | 0.22 | 65.0 | 0.70 | 1.0 |
LPO6013-103KL_ | 10 | 10 | 0.30 | 60.0 | 0.60 | 1.0 |
LPO6013-153KL_ | 15 | 10 | 0.38 | 47.0 | 0.55 | 0.85 |
LPO6013-223KL_ | 22 | 10 | 0.52 | 37.0 | 0.45 | 0.80 |
LPO6013-333KL_ | 33 | 10 | 0.73 | 30.0 | 0.40 | 0.74 |
LPO6013-393KL_ | 39 | 10 | 0.96 | 28.0 | 0.35 | 0.67 |
LPO6013-473KL_ | 47 | 10 | 1.0 | 25.0 | 0.30 | 0.60 |
LPO6013-683KL_ | 68 | 10 | 1.7 | 21.0 | 0.28 | 0.49 |
LPO6013-104KL_ | 100 | 10 | 3.2 | 17.0 | 0.22 | 0.35 |
LPO6013-154KL_ | 150 | 10 | 4.3 | 14.0 | 0.19 | 0.30 |
LPO6013-224KL_ | 220 | 10 | 5.8 | 10.0 | 0.15 | 0.26 |
LPO6013-334KL_ | 330 | 10 | 7.0 | 8.0 | 0.13 | 0.23 |
LPO6013-474KL_ | 470 | 10 | 10.0 | 7.0 | 0.10 | 0.20 |
LPO6013-684KL_ | 680 | 10 | 14.0 | 6.0 | 0.090 | 0.18 |
LPO6013-105KL_ | 1000 | 10 | 21.0 | 5.0 | 0.070 | 0.13 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,4 | 0,23 | |