Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 |
---|---|---|---|---|---|---|
40°C rise | ||||||
LPO4815-102ML_ | 1.0 | 20 | 0.036 | 230 | 1.6 | 1.9 |
LPO4815-152ML_ | 1.5 | 20 | 0.085 | 200 | 1.5 | 1.7 |
LPO4815-222ML_ | 2.2 | 20 | 0.088 | 150 | 1.1 | 1.5 |
LPO4815-332ML_ | 3.3 | 20 | 0.12 | 115 | 0.90 | 1.3 |
LPO4815-392ML_ | 3.9 | 20 | 0.13 | 105 | 0.86 | 1.2 |
LPO4815-472ML_ | 4.7 | 20 | 0.15 | 95.0 | 0.77 | 1.1 |
LPO4815-682ML_ | 6.8 | 20 | 0.18 | 72.0 | 0.65 | 1.0 |
LPO4815-822ML_ | 8.2 | 20 | 0.22 | 65.0 | 0.58 | 0.90 |
LPO4815-103KL_ | 10 | 10 | 0.23 | 60.0 | 0.50 | 0.85 |
LPO4815-123KL_ | 12 | 10 | 0.31 | 50.0 | 0.45 | 0.80 |
LPO4815-153KL_ | 15 | 10 | 0.36 | 45.0 | 0.42 | 0.75 |
LPO4815-223KL_ | 22 | 10 | 0.48 | 35.0 | 0.36 | 0.70 |
LPO4815-333KL_ | 33 | 10 | 0.71 | 30.0 | 0.28 | 0.65 |
LPO4815-393KL_ | 39 | 10 | 0.83 | 25.0 | 0.26 | 0.60 |
LPO4815-473KL_ | 47 | 10 | 1.2 | 25.0 | 0.22 | 0.55 |
LPO4815-683KL_ | 68 | 10 | 1.4 | 20.0 | 0.20 | 0.45 |
LPO4815-104KL_ | 100 | 10 | 2.2 | 15.0 | 0.15 | 0.36 |
LPO4815-154KL_ | 150 | 10 | 3.2 | 12.0 | 0.13 | 0.30 |
LPO4815-224KL_ | 220 | 10 | 4.3 | 10.0 | 0.11 | 0.27 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,6 | 0,3 |