Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 | SRF typ (MHz) | Isat (A) 4 | Irms (A) 5 |
---|---|---|---|---|---|---|
40°C rise | ||||||
LPO4812-102ML_ | 1.0 | 20 | 0.055 | 270 | 1.3 | 0.85 |
LPO4812-152ML_ | 1.5 | 20 | 0.080 | 220 | 1.0 | 0.85 |
LPO4812-222ML_ | 2.2 | 20 | 0.090 | 170 | 0.80 | 0.85 |
LPO4812-332ML_ | 3.2 | 20 | 0.12 | 140 | 0.70 | 0.80 |
LPO4812-472ML_ | 4.7 | 20 | 0.16 | 110 | 0.60 | 0.80 |
LPO4812-682ML_ | 6.8 | 20 | 0.23 | 90.0 | 0.45 | 0.78 |
LPO4812-822ML_ | 8.2 | 20 | 0.27 | 70.0 | 0.45 | 0.77 |
LPO4812-103KL_ | 10 | 10 | 0.30 | 60.0 | 0.40 | 0.76 |
LPO4812-153KL_ | 15 | 10 | 0.46 | 50.0 | 0.32 | 0.72 |
LPO4812-223KL_ | 22 | 10 | 0.64 | 40.0 | 0.28 | 0.59 |
LPO4812-333KL_ | 33 | 10 | 0.85 | 30.0 | 0.22 | 0.54 |
LPO4812-473KL_ | 47 | 10 | 1.3 | 28.0 | 0.20 | 0.50 |
LPO4812-683KL_ | 68 | 10 | 1.8 | 22.0 | 0.16 | 0.39 |
LPO4812-104KL_ | 100 | 10 | 2.6 | 18.0 | 0.13 | 0.32 |
LPO4812-154KL_ | 150 | 10 | 4.2 | 14.0 | 0.10 | 0.26 |
LPO4812-224KL_ | 220 | 10 | 5.5 | 11.0 | 0.090 | 0.24 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12 | 8 | 4 | 2 | 1,3 | 0,23 | |