Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 |
---|---|---|---|---|---|---|
40°C rise | ||||||
LPO3010-102NL_ | 1.0 | 30 | 0.14 | 200 | 1.7 | 1.4 |
LPO3010-122NL_ | 1.2 | 30 | 0.16 | 190 | 1.6 | 1.4 |
LPO3010-152NL_ | 1.5 | 30 | 0.20 | 150 | 1.3 | 1.0 |
LPO3010-222NL_ | 2.2 | 30 | 0.27 | 140 | 1.2 | 0.90 |
LPO3010-332NL_ | 3.3 | 30 | 0.34 | 100 | 0.96 | 0.60 |
LPO3010-472NL_ | 4.7 | 30 | 0.57 | 80.0 | 0.76 | 0.50 |
LPO3010-682NL_ | 6.8 | 30 | 0.65 | 68.0 | 0.68 | 0.47 |
LPO3010-822NL_ | 8.2 | 30 | 1.0 | 60.0 | 0.64 | 0.45 |
LPO3010-103ML_ | 10 | 20 | 1.2 | 50.0 | 0.50 | 0.45 |
LPO3010-153ML_ | 15 | 20 | 1.6 | 35.0 | 0.42 | 0.40 |
LPO3010-223ML_ | 22 | 20 | 2.2 | 30.0 | 0.37 | 0.35 |
LPO3010-333ML_ | 33 | 20 | 2.8 | 14.0 | 0.31 | 0.29 |
LPO3010-473ML_ | 47 | 20 | 4.6 | 12.0 | 0.30 | 0.28 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,14 | 0,25 |