Electrical specifications at 25°C.
In-Board Version Part number 1 |
On-Board Version Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) | Isat (A) 4 | Irms (A) 5 |
---|---|---|---|---|---|---|
40°C rise | ||||||
LPO2506I-472L_ | LPO2506O-472L_ | 4.7 | 0.15 | 90.0 | 1.6 | 1.9 |
LPO2506I-682L_ | LPO2506O-682L_ | 6.8 | 0.17 | 75.0 | 1.3 | 1.7 |
LPO2506I-822L_ | LPO2506O-822L_ | 8.2 | 0.20 | 65.0 | 1.0 | 1.5 |
LPO2506I-103L_ | LPO2506O-103L_ | 10 | 0.24 | 60.0 | 1.0 | 1.5 |
LPO2506I-153L_ | LPO2506O-153L_ | 15 | 0.30 | 45.0 | 0.90 | 1.3 |
LPO2506I-223L_ | LPO2506O-223L_ | 22 | 0.42 | 35.0 | 0.70 | 1.0 |
LPO2506I-333L_ | LPO2506O-333L_ | 33 | 0.55 | 30.0 | 0.60 | 0.90 |
LPO2506I-473L_ | LPO2506O-473L_ | 47 | 0.77 | 22.0 | 0.50 | 0.70 |
LPO2506I-683L_ | LPO2506O-683L_ | 68 | 1.1 | 20.0 | 0.40 | 0.60 |
LPO2506I-104L_ | LPO2506O-104L_ | 100 | 1.6 | 15.0 | 0.30 | 0.50 |
LPO2506I-154L_ | LPO2506O-154L_ | 150 | 2.5 | 12.0 | 0.25 | 0.40 |
LPO2506I-224L_ | LPO2506O-224L_ | 220 | 3.7 | 10.0 | 0.22 | 0.32 |
LPO2506I-334L_ | LPO2506O-334L_ | 330 | 4.7 | 8.0 | 0.18 | 0.28 |
LPO2506I-474L_ | LPO2506O-474L_ | 470 | 6.8 | 6.5 | 0.14 | 0.24 |
LPO2506I-684L_ | LPO2506O-684L_ | 680 | 9.2 | 5.5 | 0.12 | 0.20 |
LPO2506I-105L_ | LPO2506O-105L_ | 1000 | 14.2 | 4.5 | 0.10 | 0.16 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | or |
InBoard | 1000 | 330 | 100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 2,23 | 0,25 | |
On-Board | 1000 | 330 | 100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 1,8 | 0,3 |