The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C311 | 18 (3 of each) | $55.00 |
Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 | DCR max (mΩ) 4 | SRF typ (MHz) 5 | Isat (A) 6 | Irms (A) 7 | |
---|---|---|---|---|---|---|---|
10% drop | 20% drop | 40°C rise | |||||
DO5022P-103ML_ | 10 | 20 | 31.0 | 30.0 | 9.4 | 10.5 | 4.3 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() ![]() |
250 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 7,8 | 0,38 |