Coilcraft DO5022P Series unshielded surface-mount power inductors offer proven performance at a great value. They provide high saturation current ratings, high energy storage, and low resistance.
Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 | DCR max (Ω) 4 | SRF typ (MHz) 5 | Isat (A) 6 | Irms (A) 7 | |
---|---|---|---|---|---|---|---|
10% drop | 20% drop | 40°C rise | |||||
DO5022P-102ML_ | 1.0 | 20 | 0.0090 | 80.0 | 27.6 | 28.8 | 8.6 |
DO5022P-222ML_ | 2.2 | 20 | 0.014 | 80.0 | 18.5 | 19.8 | 7.1 |
DO5022P-332ML_ | 3.3 | 20 | 0.018 | 60.0 | 14.5 | 15.5 | 6.2 |
DO5022P-562ML_ | 5.6 | 20 | 0.020 | 40.0 | 12.5 | 13.8 | 5.3 |
DO5022P-822ML_ | 8.2 | 20 | 0.029 | 30.0 | 10.3 | 11.5 | 4.8 |
DO5022P-103ML_ | 10 | 20 | 0.031 | 30.0 | 9.4 | 10.5 | 4.3 |
DO5022P-153ML_ | 15 | 20 | 0.036 | 22.0 | 7.5 | 8.2 | 4.0 |
DO5022P-223ML_ | 22 | 20 | 0.047 | 20.0 | 6.5 | 7.2 | 3.5 |
DO5022P-333ML_ | 33 | 20 | 0.066 | 15.0 | 5.2 | 6.1 | 3.0 |
DO5022P-473ML_ | 47 | 20 | 0.086 | 9.0 | 4.2 | 4.7 | 2.6 |
DO5022P-683_L_ | 68 | 10,20 | 0.13 | 8.0 | 3.7 | 4.1 | 2.3 |
DO5022P-104_L_ | 100 | 10,20 | 0.19 | 7.0 | 3.0 | 3.4 | 1.8 |
DO5022P-154_L_ | 150 | 10,20 | 0.25 | 6.0 | 2.5 | 2.8 | 1.5 |
DO5022P-224_L_ | 220 | 10,20 | 0.38 | 5.0 | 2.0 | 2.3 | 1.2 |
DO5022P-334_L_ | 330 | 10,20 | 0.56 | 4.0 | 1.7 | 1.9 | 1.0 |
DO5022P-474_L_ | 470 | 10,20 | 0.85 | 3.0 | 1.5 | 1.7 | 0.82 |
DO5022P-684_L_ | 680 | 10,20 | 1.1 | 2.0 | 1.2 | 1.3 | 0.72 |
DO5022P-105_L_ | 1000 | 10,20 | 1.8 | 2.0 | 0.95 | 1.1 | 0.56 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | or |
250 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 7,8 | 0,38 |