Coilcraft DO5010H Series unshielded surface-mount power inductors offer proven performance at a great value. They provide high saturation current ratings, high energy storage, and low resistance.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (mΩ) 3 | SRF typ (MHz) 4 | Isat (mA) 5 | Irms (A) 6 |
---|---|---|---|---|---|
40°C rise | |||||
DO5010H-781ML_ | 0.78 | 2.6 | 156 | 30000 | 15.0 |
DO5010H-152ML_ | 1.5 | 4.0 | 100 | 25000 | 15.0 |
DO5010H-222ML_ | 2.2 | 6.1 | 75.0 | 20000 | 12.0 |
DO5010H-332ML_ | 3.3 | 8.6 | 60.0 | 17000 | 10.0 |
DO5010H-392ML_ | 3.9 | 10.0 | 55.0 | 15000 | 9.0 |
DO5010H-472ML_ | 4.7 | 14.0 | 40.0 | 13000 | 8.4 |
DO5010H-602ML_ | 6.0 | 17.0 | 35.0 | 12000 | 7.5 |
DO5010H-782ML_ | 7.8 | 18.0 | 35.0 | 11000 | 7.5 |
DO5010H-103ML_ | 10 | 26.0 | 28.0 | 10000 | 6.0 |
DO5010H-123ML_ | 12 | 28.0 | 26.0 | 8500 | 5.2 |
DO5010H-153ML_ | 15 | 32.0 | 20.0 | 8000 | 4.4 |
DO5010H-223ML_ | 22 | 47.0 | 20.0 | 7000 | 3.5 |
DO5010H-333ML_ | 33 | 66.0 | 15.0 | 5500 | 3.0 |
DO5010H-473ML_ | 47 | 86.0 | 9.0 | 4500 | 2.6 |
DO5010H-683ML_ | 68 | 130 | 8.0 | 3500 | 2.3 |
DO5010H-104ML_ | 100 | 190 | 7.0 | 3000 | 1.8 |
DO5010H-154ML_ | 150 | 250 | 6.0 | 2600 | 1.5 |
DO5010H-224ML_ | 220 | 380 | 5.0 | 2400 | 1.2 |
DO5010H-334ML_ | 330 | 560 | 4.0 | 1900 | 1.0 |
DO5010H-474ML_ | 470 | 850 | 3.0 | 1400 | 0.82 |
DO5010H-684ML_ | 680 | 1100 | 2.0 | 1200 | 0.72 |
DO5010H-105ML_ | 1000 | 1800 | 2.0 | 1000 | 0.56 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | or |
250 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 7,8 | 0,38 |