The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C310 | 13 (3 of each) | $40.00 |
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (mΩ) 3 | SRF typ (MHz) | Isat (mA) 4 | Irms (A) 5 |
---|---|---|---|---|---|
DO3340P-153ML_ | 15 | 50.0 | 18.0 | 7000 | 3.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
225 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 24 | 4 | 2 | 11,4 | 0,4 |