Coilcraft DO3340P Series unshielded surface-mount power inductors offer proven performance at a great value. They provide high saturation current ratings, high energy storage, and low resistance.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) | Isat (mA) 4 | Irms (A) 5 |
---|---|---|---|---|---|
40°C rise | |||||
DO3340P-103ML_ | 10 | 0.040 | 35.0 | 8000 | 3.5 |
DO3340P-153ML_ | 15 | 0.050 | 18.0 | 7000 | 3.0 |
DO3340P-223ML_ | 22 | 0.066 | 13.0 | 5500 | 2.5 |
DO3340P-333ML_ | 33 | 0.080 | 11.0 | 4000 | 2.0 |
DO3340P-473ML_ | 47 | 0.11 | 9.0 | 3800 | 1.6 |
DO3340P-683ML_ | 68 | 0.17 | 7.0 | 3000 | 1.2 |
DO3340P-104ML_ | 100 | 0.22 | 5.5 | 2500 | 1.2 |
DO3340P-154ML_ | 150 | 0.34 | 4.5 | 2000 | 0.90 |
DO3340P-224ML_ | 220 | 0.44 | 3.5 | 1600 | 0.70 |
DO3340P-334ML_ | 330 | 0.70 | 3.0 | 1200 | 0.60 |
DO3340P-474ML_ | 470 | 0.95 | 2.5 | 1000 | 0.30 |
DO3340P-684ML_ | 680 | 1.2 | 2.0 | 1000 | 0.20 |
DO3340P-105ML_ | 1000 | 2.0 | 1.5 | 800 | 0.10 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
225 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 24 | 4 | 2 | 11,4 | 0,4 |