The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
DCR (mΩ) | SRF typ (MHz) 3 | Isat (A) 4 | Irms (A) 5 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
DO3340H-104KLD | 100 | 177 | 187 | 6.0 | 3.2 | 3.3 | 3.3 | 1.2 | 1.8 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
350 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 11,8 | 0,45 |