The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C396 | 33 (3 of each) | $100.00 |
Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 | DCR max (Ω) 4 | SRF typ (MHz) 5 | Isat (mA) 6 | Irms (mA) 7 |
---|---|---|---|---|---|---|
DO3316T-474_L_ | 470 | 10,20 | 1.270 | 3.5 | 500 | 500 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Parts per reel‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
750 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 12 | 4 | 2 | 6,4 | 0,35 |