Coilcraft DO3316T Series unshielded surface-mount power inductors offer proven performance at a great value. They provide high saturation current ratings, high energy storage, and low resistance.
Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 | DCR max (Ω) 4 | SRF typ (MHz) 5 | Isat (mA) 6 | Irms (A) 7 |
---|---|---|---|---|---|---|
40°C rise | ||||||
DO3316T-331ML_ | 0.33 | 20 | 0.002 | 200 | 20000 | 16 |
DO3316T-681ML_ | 0.68 | 20 | 0.005 | 200 | 13000 | 12 |
DO3316T-102ML_ | 1.0 | 20 | 0.006 | 100 | 11000 | 10 |
DO3316T-152ML_ | 1.5 | 20 | 0.008 | 90.0 | 9000 | 9 |
DO3316T-222_L_ | 2.2 | 10,20 | 0.011 | 90.0 | 7800 | 7.4 |
DO3316T-272_L_ | 2.7 | 10,20 | 0.012 | 65.0 | 7000 | 6.6 |
DO3316T-332_L_ | 3.3 | 10,20 | 0.014 | 60.0 | 6400 | 5.9 |
DO3316T-392_L_ | 3.9 | 10,20 | 0.015 | 50.0 | 5900 | 5.3 |
DO3316T-472_L_ | 4.7 | 10,20 | 0.018 | 50.0 | 5400 | 4.8 |
DO3316T-562_L_ | 5.6 | 10,20 | 0.021 | 45.0 | 4700 | 4.65 |
DO3316T-682_L_ | 6.8 | 10,20 | 0.024 | 43.0 | 4400 | 4.4 |
DO3316T-822_L_ | 8.2 | 10,20 | 0.032 | 34.0 | 4000 | 4.15 |
DO3316T-103_L_ | 10 | 10,20 | 0.034 | 31.0 | 3900 | 3.9 |
DO3316T-123_L_ | 12 | 10,20 | 0.036 | 27.0 | 3400 | 3.5 |
DO3316T-153_L_ | 15 | 10,20 | 0.045 | 25.0 | 3100 | 3.1 |
DO3316T-183_L_ | 18 | 10,20 | 0.050 | 22.0 | 2800 | 2.9 |
DO3316T-223_L_ | 22 | 10,20 | 0.070 | 18.0 | 2500 | 2.7 |
DO3316T-273_L_ | 27 | 10,20 | 0.085 | 18.0 | 2300 | 2.3 |
DO3316T-333_L_ | 33 | 10,20 | 0.100 | 17.0 | 2000 | 2.1 |
DO3316T-393_L_ | 39 | 10,20 | 0.120 | 15.0 | 1800 | 1.95 |
DO3316T-473_L_ | 47 | 10,20 | 0.150 | 14.0 | 1650 | 1.8 |
DO3316T-563_L_ | 56 | 10,20 | 0.165 | 12.0 | 1450 | 1.65 |
DO3316T-683_L_ | 68 | 10,20 | 0.220 | 11.0 | 1400 | 1.5 |
DO3316T-823_L_ | 82 | 10,20 | 0.250 | 10.0 | 1300 | 1.4 |
DO3316T-104_L_ | 100 | 10,20 | 0.280 | 9.0 | 1200 | 1.3 |
DO3316T-124_L_ | 120 | 10,20 | 0.400 | 8.0 | 1000 | 1 |
DO3316T-154_L_ | 150 | 10,20 | 0.460 | 6.0 | 900 | 0.9 |
DO3316T-184_L_ | 180 | 10,20 | 0.520 | 6.0 | 850 | 0.85 |
DO3316T-224_L_ | 220 | 10,20 | 0.700 | 5.0 | 800 | 0.8 |
DO3316T-274_L_ | 270 | 10,20 | 0.800 | 5.0 | 750 | 0.7 |
DO3316T-334_L_ | 330 | 10,20 | 1.070 | 4.5 | 600 | 0.6 |
DO3316T-394_L_ | 390 | 10,20 | 1.140 | 4.0 | 620 | 0.55 |
DO3316T-474_L_ | 470 | 10,20 | 1.270 | 3.5 | 500 | 0.5 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Parts per reel‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
750 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 12 | 4 | 2 | 6,4 | 0,35 |