Coilcraft DO3316P Series unshielded surface-mount power inductors offer proven performance at a great value. They provide high saturation current ratings, high energy storage, and low resistance.
Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 | DCR max (Ω) 4 | SRF typ (MHz) 5 | Isat (mA) 6 | Irms (A) 7 |
---|---|---|---|---|---|---|
40°C rise | ||||||
DO3316P-102ML_ | 1.0 | 20 | 0.0090 | 100 | 9000 | 6.8 |
DO3316P-152ML_ | 1.5 | 20 | 0.010 | 90.0 | 8000 | 6.4 |
DO3316P-222_L_ | 2.2 | 10,20 | 0.012 | 80.0 | 7000 | 6.1 |
DO3316P-332_L_ | 3.3 | 10,20 | 0.015 | 65.0 | 6400 | 5.4 |
DO3316P-472_L_ | 4.7 | 10,20 | 0.018 | 45.0 | 5400 | 4.8 |
DO3316P-682_L_ | 6.8 | 10,20 | 0.027 | 38.0 | 4600 | 4.4 |
DO3316P-103_L_ | 10 | 10,20 | 0.038 | 30.0 | 3800 | 3.9 |
DO3316P-153_L_ | 15 | 10,20 | 0.046 | 27.0 | 3000 | 3.1 |
DO3316P-223_L_ | 22 | 10,20 | 0.085 | 19.0 | 2300 | 2.7 |
DO3316P-333_L_ | 33 | 10,20 | 0.10 | 15.0 | 2000 | 2.1 |
DO3316P-473_L_ | 47 | 10,20 | 0.14 | 12.0 | 1600 | 1.8 |
DO3316P-683_L_ | 68 | 10,20 | 0.20 | 10.0 | 1400 | 1.5 |
DO3316P-104_L_ | 100 | 10,20 | 0.28 | 9.0 | 1200 | 1.3 |
DO3316P-154_L_ | 150 | 10,20 | 0.40 | 6.0 | 1000 | 1.0 |
DO3316P-224_L_ | 220 | 10,20 | 0.61 | 5.0 | 800 | 0.80 |
DO3316P-334_L_ | 330 | 10,20 | 1.0 | 4.0 | 600 | 0.60 |
DO3316P-474_L_ | 470 | 10,20 | 1.3 | 4.0 | 500 | 0.50 |
DO3316P-684_L_ | 680 | 10,20 | 2.0 | 2.0 | 400 | 0.40 |
DO3316P-105_L_ | 1000 | 10,20 | 3.0 | 2.0 | 300 | 0.30 |
DO3316P-155_L_ | 1500 | 10,20 | 4.5 | 1.7 | 290 | 0.27 |
DO3316P-335_L_ | 3300 | 10,20 | 9.0 | 1.1 | 190 | 0.17 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | or |
1000 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 12 | 4 | 2 | 5,8 | 0,33 |