Coilcraft DO3316H Series unshielded surface-mount power inductors offer proven performance at a great value. They provide high saturation current ratings, high energy storage, and low resistance.
Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 | DCR max (Ω) 4 | SRF typ (MHz) 5 | Isat (mA) 6 | Irms (A) 7 |
---|---|---|---|---|---|---|
40°C rise | ||||||
DO3316H-121ML_ | 0.12 | 20 | 0.0015 | 200 | 28000 | 17.0 |
DO3316H-331ML_ | 0.33 | 20 | 0.0020 | 200 | 20000 | 16.0 |
DO3316H-681ML_ | 0.68 | 20 | 0.0050 | 200 | 13000 | 12.0 |
DO3316H-102ML_ | 1.0 | 20 | 0.0060 | 100 | 11000 | 10.0 |
DO3316H-152ML_ | 1.5 | 20 | 0.0080 | 90.0 | 9000 | 9.0 |
DO3316H-222_L_ | 2.2 | 10,20 | 0.011 | 80.0 | 7800 | 7.4 |
DO3316H-272_L_ | 2.7 | 10,20 | 0.012 | 65.0 | 7000 | 6.6 |
DO3316H-332_L_ | 3.3 | 10,20 | 0.014 | 60.0 | 6400 | 5.9 |
DO3316H-392_L_ | 3.9 | 10,20 | 0.015 | 50.0 | 5900 | 5.3 |
DO3316H-472_L_ | 4.7 | 10,20 | 0.018 | 45.0 | 5400 | 4.8 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | or |
750 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 12 | 4 | 2 | 6,4 | 0,35 |