The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C358 | 11 (3 of each) | $40.00 |
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 |
---|---|---|---|---|---|
DO3314-152ML_ | 1.5 | 140.00 | 140 | 2.0 | 1.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,37 | 0,23 |