Coilcraft DO3314 Series unshielded surface-mount power inductors offer proven performance at a great value. They provide high saturation current ratings, high energy storage, and low resistance.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 |
---|---|---|---|---|---|
40°C rise | |||||
DO3314-102ML_ | 1.0 | 0.11 | 160 | 2.1 | 1.7 |
DO3314-152ML_ | 1.5 | 0.14 | 140 | 2.0 | 1.4 |
DO3314-222ML_ | 2.2 | 0.20 | 90.0 | 1.6 | 1.3 |
DO3314-332ML_ | 3.3 | 0.26 | 80.0 | 1.4 | 1.2 |
DO3314-472ML_ | 4.7 | 0.32 | 60.0 | 1.2 | 1.1 |
DO3314-682ML_ | 6.8 | 0.44 | 45.0 | 0.92 | 0.80 |
DO3314-822ML_ | 8.2 | 0.47 | 45.0 | 0.90 | 0.75 |
DO3314-103ML_ | 10 | 0.52 | 40.0 | 0.80 | 0.75 |
DO3314-153ML_ | 15 | 0.86 | 30.0 | 0.68 | 0.65 |
DO3314-223ML_ | 22 | 1.20 | 20.0 | 0.56 | 0.50 |
DO3314-333ML_ | 33 | 1.62 | 15.0 | 0.51 | 0.40 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,37 | 0,23 |