Coilcraft DO3308P Series unshielded surface-mount power inductors offer proven performance at a great value. They provide high saturation current ratings, high energy storage, and low resistance.
Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 | DCR max (Ω) 4 | SRF typ (MHz) | Isat (A) 5 | Irms (A) 6 |
---|---|---|---|---|---|---|
40°C rise | ||||||
DO3308P-472_L_ | 4.7 | 10,20 | 0.036 | 50.0 | 4.2 | 3.2 |
DO3308P-682_L_ | 6.8 | 10,20 | 0.060 | 47.0 | 3.9 | 2.6 |
DO3308P-103_L_ | 10 | 10,20 | 0.085 | 37.0 | 2.7 | 2.3 |
DO3308P-153_L_ | 15 | 10,20 | 0.12 | 35.0 | 2.3 | 1.9 |
DO3308P-223_L_ | 22 | 10,20 | 0.18 | 26.0 | 1.8 | 1.5 |
DO3308P-333_L_ | 33 | 10,20 | 0.25 | 19.0 | 1.6 | 1.2 |
DO3308P-473_L_ | 47 | 10,20 | 0.32 | 14.0 | 1.3 | 1.0 |
DO3308P-683_L_ | 68 | 10,20 | 0.54 | 12.0 | 1.1 | 0.90 |
DO3308P-104_L_ | 100 | 10,20 | 0.69 | 11.0 | 0.87 | 0.73 |
DO3308P-154_L_ | 150 | 10,20 | 0.94 | 9.0 | 0.74 | 0.62 |
DO3308P-224_L_ | 220 | 10,20 | 1.6 | 6.0 | 0.56 | 0.51 |
DO3308P-334_L_ | 330 | 10,20 | 2.2 | 5.5 | 0.50 | 0.40 |
DO3308P-474_L_ | 470 | 10,20 | 3.3 | 4.5 | 0.40 | 0.33 |
DO3308P-684_L_ | 680 | 10,20 | 4.4 | 3.5 | 0.33 | 0.28 |
DO3308P-105_L_ | 1000 | 10,20 | 7.0 | 2.5 | 0.29 | 0.23 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | or |
1000 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 12 | 4 | 2 | 3,7 | 0,4 |