The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C331 | 14 (3 of each) | $40.00 |
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) | Isat (A) 4 | Irms (A) 5 |
---|---|---|---|---|---|
DO1813H-222ML_ | 2.06 | 0.035 | 100 | 3.5 | 3.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Parts per reel‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 330 | 100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 5,4 | 0,3 |