Coilcraft DO1813H Series unshielded surface-mount power inductors offer proven performance at a great value. They provide high saturation current ratings, high energy storage, and low resistance.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) | Isat (A) 4 | Irms (A) 5 |
---|---|---|---|---|---|
40°C rise | |||||
DO1813H-181ML_ | 0.18 | 0.0030 | 800 | 14.0 | 10.0 |
DO1813H-331ML_ | 0.33 | 0.0040 | 600 | 10.0 | 7.0 |
DO1813H-561ML_ | 0.56 | 0.010 | 200 | 7.7 | 6.0 |
DO1813H-122ML_ | 1.15 | 0.017 | 140 | 5.3 | 4.4 |
DO1813H-222ML_ | 2.06 | 0.035 | 100 | 3.5 | 3.1 |
DO1813H-332ML_ | 3.20 | 0.040 | 80.0 | 3.0 | 2.7 |
DO1813H-472ML_ | 4.70 | 0.054 | 50.0 | 2.6 | 2.2 |
DO1813H-682ML_ | 6.80 | 0.080 | 45.0 | 2.2 | 1.8 |
DO1813H-822ML_ | 8.20 | 0.092 | 42.0 | 2.0 | 1.6 |
DO1813H-103ML_ | 9.55 | 0.11 | 40.0 | 1.9 | 1.5 |
DO1813H-153ML_ | 15.30 | 0.17 | 30.0 | 1.5 | 1.2 |
DO1813H-223ML_ | 22.60 | 0.25 | 25.0 | 1.2 | 1.0 |
DO1813H-333ML_ | 32.50 | 0.35 | 20.0 | 0.99 | 0.82 |
DO1813H-473ML_ | 48.10 | 0.47 | 15.0 | 0.87 | 0.72 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Parts per reel‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 330 | 100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 5,4 | 0,3 |