Coilcraft DO1605T Series unshielded surface-mount power inductors offer proven performance at a great value. They provide high saturation current ratings, high energy storage, and low resistance.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (mA) 5 | Irms (A) 6 |
---|---|---|---|---|---|
40°C rise | |||||
DO1605T-102ML_ | 1.0 | 0.04 | 230 | 2500 | 2.3 |
DO1605T-152ML_ | 1.5 | 0.06 | 180 | 2200 | 2.1 |
DO1605T-222ML_ | 2.2 | 0.07 | 140 | 1800 | 1.7 |
DO1605T-332ML_ | 3.3 | 0.12 | 110 | 1400 | 1.3 |
DO1605T-472ML_ | 4.7 | 0.15 | 100 | 1200 | 1.1 |
DO1605T-682ML_ | 6.8 | 0.2 | 80.0 | 1100 | 1.0 |
DO1605T-822ML_ | 8.2 | 0.23 | 70.0 | 1000 | 0.95 |
DO1605T-103ML_ | 10 | 0.27 | 60.0 | 1000 | 0.90 |
DO1605T-153ML_ | 15 | 0.35 | 45.0 | 800 | 0.70 |
DO1605T-223ML_ | 22 | 0.54 | 35.0 | 600 | 0.50 |
DO1605T-333ML_ | 33 | 0.74 | 30.0 | 500 | 0.45 |
DO1605T-473ML_ | 47 | 1.1 | 22.0 | 450 | 0.40 |
DO1605T-683ML_ | 68 | 1.6 | 20.0 | 350 | 0.35 |
DO1605T-104ML_ | 100 | 2.3 | 15.0 | 300 | 0.30 |
DO1605T-154ML_ | 150 | 3.5 | 10.0 | 250 | 0.25 |
DO1605T-224ML_ | 220 | 5.7 | 9.0 | 200 | 0.18 |
DO1605T-334ML_ | 330 | 8.2 | 8.0 | 160 | 0.16 |
DO1605T-474ML_ | 470 | 10.8 | 7.0 | 140 | 0.12 |
DO1605T-684ML_ | 680 | 17.2 | 5.0 | 120 | 0.10 |
DO1605T-105ML_ | 1000 | 22.6 | 4.0 | 80 | 0.080 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12 | 8 | 4 | 2 | 2,5 | 0,25 |