The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number |
Inductance (µH)
1
(Tolerance: ±10%) |
DCR max (Ω) 2 | SRF typ (MHz) 3 | Isat (A) 4 | Irms (A) 5 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
ZA9336-ALD | 21.0 | 0.035 | 20.0 | 4.9 | 5.2 | 5.4 | 2.5 | 3.5 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
250 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 11,6 | 0,5 |