Our shielded uncoupled dual inductors operate independently without coupling effects, saving space by combining two inductors in a single package. Perfect for Class-D applications up to 100 Watts.
Image |
Inductance
(µH) |
Max
power |
Isat
(A) |
Irms
(A) |
THD
|
Part number
Click for details |
Mtg
|
Size (L × W × H)
|
Notes
|
---|---|---|---|---|---|---|---|---|---|
![]() |
9 | — | 8.8 | 5.6 | — | YA9245-AL | SMT | 11.84 × 10.75 × 11.5 | Dual inductor, high temperature, AEC-Q200 Grade 1 |
![]() |
21 | — | 5.4 | 3.5 | — | ZA9336-AL | SMT | 11.84 × 10.75 × 11.5 | Dual inductor, high temperature, AEC-Q200 Grade 1 |
![]() |
10 | 68 W | 7.1 | 6.0 | <0.1% | HA4158-EL | SMT | 11.84 × 10.75 × 10.65 | Dual inductor, high temperature, AEC-Q200 Grade 1 |
![]() |
10 | 68 W | 7.1 | 6.0 | <0.1% | JA4575-BL | TH | 11.84 × 10.75 × 9.91 | Dual inductor, high temperature, AEC-Q200 Grade 1 |
![]() |
10 | 50 W | 8.8 | 4.3 | <0.1% | GA3416-CL | SMT | 15.5 × 13.59 × 13.21 | Dual inductor, high temperature, AEC-Q200 Grade 1 |
![]() |
10 | 100 W | 9.4 | 9.0 | — | UA8014-AL | SMT | 15.5 × 14.0 × 16.0 | Dual Inductor, AEC-Q200 Grade 1 |
![]() |
5.0 | 40 W | 17.6 | 10.6 | — | RA7231-AL | SMT | 15.5 × 14.0 × 16.0 | Dual inductor, high temperature, AEC-Q200 Grade 1 |
![]() |
7 | 100 W | 13.2 | 9.0 | — | UA8013-AL | SMT | 15.5 × 14.0 × 16.0 | Dual Inductor, AEC-Q200 Grade 1 |
![]() |
7.0 | — | 54 | 9.0 | — | MA5173-AE | TH | 28.6 × 12.3 × 28.6 | Toroidal choke |
![]() |
10 | — | 45 | 8.2 | — | MA5172-AE | TH | 28.6 × 12.3 × 28.6 | Toroidal choke |
![]() |
20 | — | 36 | 7.2 | — | ED0006-AL | TH | 32.0 × 15.0 × 32.0 | Toroidal choke low pass filter |
![]() |
15 | — | 20 | 14.2 | — | PA6331-AE | TH | 28.6 × 12.3 × 28.6 | Toroidal choke |