Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

GA3199-AL Power Inductor

for ON Semiconductor NCP1654

RoHS compliant
• Designed for ON Semiconductor for their 300 Watt, wide mains, PFC stage, driven by the NCP1654 PFC Controller
• Shown as L1 on Application Note AND8324/D
• High inductance: 650 μH; high saturating current: 6.3 A

Buy Now:
Count Unit price
1 $13.72
250 $11.13
500 $8.51
1000 $6.62
2500 $5.67
5000 $5.21

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1
(Tolerance: ±10%)
DCR max (mΩ) 2 SRF typ (MHz) 3 Isat (A) 4 Irms (A)
10% drop 20% drop 30% drop 20°C rise 40°C rise
GA3199-AL 650 165 770 5.8 6.1 6.3 2.9 3.8
Notes
  1. Inductance measured at 10 kHz, 0.1 Vrms, 0 Adc.
  2. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. SRF measured on an Agilent/ HP 4192A impedance analyzer or equivalent
  4. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.

Packaging:

20 per tray
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with (40°C rise) Irms current
Storage temperature range:
Component: –40°C to +125°C
Tray packaging: –40°C to +80°C
Maximum part temperature:
+95°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Physical characteristics

ga3199d.gif

General specification

Core Material:
Ferrite
Weight:
94 g
Packaging:
20 per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Refer to Doc 362 “Soldering Surface Mount Components” before soldering.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info