Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) | Isat (A) 4 | Irms (mA) 5 | |
---|---|---|---|---|---|---|
20% drop | 30% drop | 20°C rise | ||||
DT3316P-102ML_ | 1.0 | 0.025 | 60.0 | 4.5 | 8.0 | 4000 |
DT3316P-152ML_ | 1.5 | 0.030 | 55.0 | 4.0 | 5.5 | 4000 |
DT3316P-222ML_ | 2.2 | 0.035 | 55.0 | 1.9 | 3.0 | 4000 |
DT3316P-332ML_ | 3.3 | 0.040 | 50.0 | 1.6 | 2.8 | 4000 |
DT3316P-472ML_ | 4.7 | 0.045 | 45.0 | 1.5 | 2.4 | 3000 |
DT3316P-682ML_ | 6.8 | 0.050 | 40.0 | 1.3 | 2.2 | 2500 |
DT3316P-103ML_ | 10 | 0.055 | 35.0 | 0.80 | 1.2 | 2000 |
DT3316P-153ML_ | 15 | 0.060 | 25.0 | 0.65 | 1.1 | 1800 |
DT3316P-223ML_ | 22 | 0.084 | 22.0 | 0.60 | 1.0 | 1500 |
DT3316P-333ML_ | 33 | 0.090 | 18.0 | 0.55 | 0.90 | 1300 |
DT3316P-473ML_ | 47 | 0.11 | 16.0 | 0.32 | 0.50 | 1000 |
DT3316P-683ML_ | 68 | 0.15 | 12.0 | 0.28 | 0.45 | 900 |
DT3316P-104ML_ | 100 | 0.29 | 9.0 | 0.28 | 0.40 | 800 |
DT3316P-154ML_ | 150 | 0.36 | 8.0 | 0.21 | 0.35 | 600 |
DT3316P-224ML_ | 220 | 0.39 | 6.0 | 0.17 | 0.26 | 500 |
DT3316P-334ML_ | 330 | 0.73 | 5.0 | 0.13 | 0.20 | 400 |
DT3316P-474ML_ | 470 | 0.88 | 4.0 | 0.11 | 0.18 | 350 |
DT3316P-684ML_ | 680 | 1.2 | 3.0 | 0.090 | 0.14 | 300 |
DT3316P-105ML_ | 1000 | 1.5 | 2.5 | 0.085 | 0.14 | 250 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 12 | 4 | 2 | 5,8 | 0,33 |