Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 | DCR max (Ω) 4 | SRF typ (MHz) | Isat (mA) 5 |
---|---|---|---|---|---|
DS1608C-102_L_ | 1.0 | 20 | 0.040 | 250 | 1400 |
DS1608C-152_L_ | 1.5 | 20 | 0.045 | 125 | 930 |
DS1608C-222_L_ | 2.2 | 20 | 0.050 | 120 | 920 |
DS1608C-332_L_ | 3.3 | 20 | 0.055 | 120 | 750 |
DS1608C-472_L_ | 4.7 | 20 | 0.060 | 105 | 580 |
DS1608C-682_L_ | 6.8 | 20 | 0.065 | 50.0 | 580 |
DS1608C-822_L_ | 8.2 | 20 | 0.070 | 42.0 | 470 |
DS1608C-103_L_ | 10 | 20 | 0.075 | 38.0 | 370 |
DS1608C-153_L_ | 15 | 20 | 0.090 | 33.0 | 310 |
DS1608C-223_L_ | 22 | 20 | 0.11 | 25.0 | 300 |
DS1608C-333_L_ | 33 | 20 | 0.19 | 20.0 | 300 |
DS1608C-473_L_ | 47 | 20 | 0.23 | 20.0 | 240 |
DS1608C-683_L_ | 68 | 20 | 0.29 | 15.0 | 170 |
DS1608C-104_L_ | 100 | 20 | 0.48 | 10.0 | 130 |
DS1608C-154_L_ | 150 | 20 | 0.59 | 9.0 | 100 |
DS1608C-224_L_ | 220 | 20 | 0.77 | 6.0 | 100 |
DS1608C-334_L_ | 330 | 20 | 1.4 | 5.0 | 70 |
DS1608C-474_L_ | 470 | 20 | 1.8 | 4.0 | 60 |
DS1608C-684_L_ | 680 | 20 | 2.2 | 3.0 | 55 |
DS1608C-105_L_ | 1000 | 20 | 3.4 | 2.0 | 45 |
DS1608C-155_L_ | 1500 | 20 | 4.2 | 2.0 | 35 |
DS1608C-225_L_ | 2200 | 20 | 8.5 | 2.0 | 28 |
DS1608C-335_L_ | 3300 | 20 | 11.0 | 1.0 | 24 |
DS1608C-475_L_ | 4700 | 20 | 13.9 | 1.0 | 21 |
DS1608C-685_L_ | 6800 | 20 | 25.0 | 1.0 | 19 |
DS1608C-106_L_ | 10000 | 20 | 32.8 | 0.80 | 17 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | or |
750 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,0 | 0,28 |