Electrical specifications at 25°C.
Part number 1 |
Inductance (mH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) | Irms (mA) 4 |
---|---|---|---|---|
40°C rise | ||||
DS1608B-104ML_ | 0.100 | 0.95 | 12.0 | 220 |
DS1608B-154ML_ | 0.15 | 1.4 | 10.0 | 200 |
DS1608B-224ML_ | 0.22 | 1.7 | 8.0 | 180 |
DS1608B-334ML_ | 0.33 | 2.2 | 6.0 | 160 |
DS1608B-474ML_ | 0.47 | 3.8 | 5.0 | 140 |
DS1608B-684ML_ | 0.68 | 4.9 | 4.0 | 120 |
DS1608B-105ML_ | 1.0 | 9.0 | 2.0 | 100 |
DS1608B-155ML_ | 1.5 | 11.0 | 1.0 | 80 |
DS1608B-225ML_ | 2.2 | 19.0 | 1.0 | 50 |
DS1608B-335ML_ | 3.3 | 24.0 | 1.0 | 40 |
DS1608B-475ML_ | 4.7 | 30.0 | 1.0 | 30 |
DS1608B-685ML_ | 6.8 | 56.0 | 1.0 | 20 |
DS1608B-106ML_ | 10 | 74.0 | 1.0 | 10 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | or |
750 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,0 | 0,28 |