Part number |
Inductance (µH)
(Tolerance: ±20%) |
DCR (Ω) | SRF typ (MHz) | Isat (A) | Irms (A) | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XPL2010-101MLC | 0.10 | 0.014 | 0.018 | 660 | 3.7 | 4.3 | 4.6 | 3.1 | 4.2 |
XPL2010-201MLC | 0.20 | 0.024 | 0.027 | 408 | 2.8 | 3.5 | 3.8 | 2.2 | 2.8 |
XPL2010-331MLC | 0.33 | 0.031 | 0.035 | 309 | 1.9 | 2.8 | 3.1 | 1.9 | 2.6 |
XPL2010-501MLC | 0.50 | 0.040 | 0.045 | 218 | 1.8 | 2.4 | 2.6 | 1.7 | 2.3 |
XPL2010-681MLC | 0.68 | 0.057 | 0.063 | 152 | 1.6 | 2.0 | 2.2 | 1.5 | 2.1 |
XPL2010-821MLC | 0.82 | 0.068 | 0.075 | 132 | 1.3 | 1.7 | 1.9 | 1.3 | 1.7 |
XPL2010-102MLC | 1.0 | 0.081 | 0.089 | 117 | 1.2 | 1.6 | 1.8 | 1.1 | 1.6 |
XPL2010-152MLC | 1.5 | 0.11 | 0.12 | 80.0 | 0.95 | 1.3 | 1.5 | 1.0 | 1.4 |
XPL2010-222MLC | 2.2 | 0.16 | 0.17 | 75.0 | 0.94 | 1.2 | 1.4 | 0.96 | 1.3 |
XPL2010-332MLC | 3.3 | 0.21 | 0.23 | 55.0 | 0.70 | 0.93 | 1.1 | 0.79 | 1.1 |
XPL2010-472MLC | 4.7 | 0.34 | 0.37 | 40.0 | 0.58 | 0.75 | 0.85 | 0.74 | 1.0 |
XPL2010-682MLC | 6.8 | 0.42 | 0.46 | 33.0 | 0.45 | 0.62 | 0.73 | 0.64 | 0.87 |
XPL2010-822MLC | 8.2 | 0.46 | 0.50 | 30.0 | 0.44 | 0.60 | 0.67 | 0.55 | 0.75 |
XPL2010-103MLC | 10 | 0.56 | 0.61 | 28.0 | 0.39 | 0.53 | 0.61 | 0.49 | 0.66 |
XPL2010-183MLC | 18 | 1.5 | 1.6 | 31.0 | 0.50 | 0.56 | 0.59 | 0.32 | 0.43 |
XPL2010-223MLC | 22 | 1.9 | 2.0 | 25.0 | 0.41 | 0.47 | 0.51 | 0.28 | 0.39 |
XPL2010-333MLC | 33 | 2.6 | 2.9 | 20.0 | 0.33 | 0.38 | 0.41 | 0.23 | 0.31 |
XPL2010-473MLC | 47 | 4.0 | 4.3 | 17.0 | 0.27 | 0.30 | 0.32 | 0.18 | 0.25 |
XPL2010-563MLC | 56 | 4.5 | 4.8 | 15.0 | 0.24 | 0.28 | 0.30 | 0.17 | 0.24 |
XPL2010-683MLC | 68 | 6.1 | 6.6 | 13.0 | 0.21 | 0.25 | 0.28 | 0.15 | 0.20 |
XPL2010-823MLC | 82 | 6.5 | 6.9 | 12.0 | 0.20 | 0.24 | 0.26 | 0.15 | 0.20 |
XPL2010-104MLC | 100 | 8.5 | 9.3 | 11.0 | 0.18 | 0.21 | 0.23 | 0.13 | 0.17 |
XPL2010-224MLC | 220 | 19.2 | 21.1 | 7.1 | 0.12 | 0.14 | 0.16 | 0.086 | 0.12 |