Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL6060-221MEC | 0.22 | 1.1 | 1.3 | 125 | 17.8 | 28.5 | 38.0 | 35.5 | 48.0 |
XGL6060-471MEC | 0.47 | 1.5 | 1.8 | 75 | 13.8 | 22.0 | 29.5 | 26.0 | 35.5 |
XGL6060-681MEC | 0.68 | 2.0 | 2.3 | 60 | 12.5 | 19.6 | 26.5 | 23.5 | 32.0 |
XGL6060-102MEC | 1.0 | 2.5 | 2.9 | 46 | 11.0 | 17.2 | 23.0 | 20.5 | 28.0 |
XGL6060-122MEC | 1.2 | 2.9 | 3.4 | 41 | 9.8 | 15.1 | 20.5 | 19.0 | 26.5 |
XGL6060-152MEC | 1.5 | 3.3 | 3.8 | 41 | 8.9 | 13.8 | 18.3 | 19.0 | 26.0 |
XGL6060-182MEC | 1.8 | 3.8 | 4.3 | 35 | 8.4 | 12.8 | 16.9 | 17.5 | 23.5 |
XGL6060-222MEC | 2.2 | 4.3 | 4.8 | 30 | 7.9 | 12.1 | 16.0 | 15.2 | 20.7 |
XGL6060-332MEC | 3.3 | 5.9 | 6.5 | 24 | 6.6 | 10.1 | 13.4 | 12.5 | 17.2 |
XGL6060-472MEC | 4.7 | 9.1 | 10.1 | 19 | 5.1 | 7.8 | 10.2 | 10.5 | 14.3 |
XGL6060-562MEC | 5.6 | 10.6 | 11.7 | 17 | 4.8 | 7.3 | 9.6 | 9.5 | 12.7 |
XGL6060-682MEC | 6.8 | 12.7 | 14.0 | 16 | 4.5 | 6.8 | 8.9 | 8.5 | 11.5 |
XGL6060-822MEC | 8.2 | 15.2 | 16.8 | 14 | 4.1 | 6.2 | 8.1 | 8.0 | 11.0 |
XGL6060-103MEC | 10 | 18.5 | 20.4 | 14 | 3.6 | 5.5 | 7.3 | 7.3 | 10.0 |
XGL6060-123MEC | 12 | 22.0 | 24.2 | 13 | 3.4 | 5.1 | 6.7 | 6.9 | 9.4 |
XGL6060-153MEC | 15 | 28.2 | 31.1 | 11 | 2.9 | 4.4 | 5.8 | 5.7 | 7.8 |
XGL6060-183MEC | 18 | 33.9 | 37.3 | 10 | 2.8 | 4.2 | 5.5 | 5.2 | 7.0 |
XGL6060-223MEC | 22 | 42.6 | 46.9 | 9 | 2.5 | 3.9 | 5.1 | 4.5 | 6.2 |
XGL6060-333MEC | 33 | 63.1 | 69.5 | 7 | 2.0 | 3.1 | 4.0 | 3.6 | 4.9 |
XGL6060-473MEC | 47 | 97.0 | 107 | 6 | 1.6 | 2.5 | 3.2 | 2.7 | 3.7 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
250 | 750* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 6,23 | 0,35 |