Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL5050-161MEC | 0.16 | 1.2 | 1.5 | 155 | 14.9 | 23.5 | 32.0 | 20.5 | 26.0 |
XGL5050-331MEC | 0.33 | 1.6 | 2.0 | 100 | 10.7 | 16.9 | 23.5 | 19.0 | 24.6 |
XGL5050-501MEC | 0.50 | 2.2 | 2.7 | 90 | 9.2 | 14.1 | 19.0 | 17.8 | 24.2 |
XGL5050-561MEC | 0.56 | 2.5 | 3.0 | 88 | 8.5 | 13.2 | 18.0 | 17.6 | 24.0 |
XGL5050-721MEC | 0.72 | 2.7 | 3.3 | 70 | 8.2 | 12.5 | 16.8 | 17.2 | 23.5 |
XGL5050-821MEC | 0.82 | 2.9 | 3.5 | 70 | 7.6 | 11.6 | 15.5 | 16.6 | 22.9 |
XGL5050-102MEC | 1.0 | 3.2 | 3.9 | 60 | 7.5 | 11.5 | 15.4 | 15.7 | 21.0 |
XGL5050-122MEC | 1.2 | 3.8 | 4.6 | 50 | 7.4 | 11.2 | 15.1 | 14.8 | 20.1 |
XGL5050-152MEC | 1.5 | 4.7 | 5.7 | 45 | 6.5 | 9.8 | 13.1 | 12.8 | 17.1 |
XGL5050-182MEC | 1.8 | 6.5 | 7.8 | 40 | 5.5 | 8.3 | 11.1 | 11.1 | 15.3 |
XGL5050-222MEC | 2.2 | 6.8 | 8.2 | 37 | 5.3 | 8.0 | 10.7 | 10.2 | 13.8 |
XGL5050-282MEC | 2.8 | 8.5 | 9.8 | 33 | 4.8 | 7.3 | 9.8 | 9.1 | 12.4 |
XGL5050-332MEC | 3.3 | 10.0 | 11.5 | 30 | 4.3 | 6.4 | 8.6 | 8.1 | 11.3 |
XGL5050-472MEC | 4.7 | 13.9 | 16.0 | 25 | 3.5 | 5.3 | 7.0 | 7.1 | 9.7 |
XGL5050-562MEC | 5.6 | 17.9 | 19.7 | 22 | 3.2 | 4.8 | 6.4 | 5.8 | 8.0 |
XGL5050-682MEC | 6.8 | 21.0 | 23.1 | 21 | 3.0 | 4.6 | 6.2 | 5.5 | 7.5 |
XGL5050-822MEC | 8.2 | 24.9 | 27.5 | 18 | 2.7 | 4.1 | 5.5 | 5.2 | 7.0 |
XGL5050-103MEC | 10 | 30.5 | 33.6 | 17 | 2.5 | 3.7 | 4.9 | 4.6 | 6.2 |
XGL5050-123MEC | 12 | 39.1 | 43.0 | 15 | 2.2 | 3.3 | 4.3 | 3.8 | 5.1 |
XGL5050-153MEC | 15 | 49.8 | 54.9 | 13 | 2.0 | 2.9 | 3.9 | 3.4 | 4.6 |
XGL5050-183MEC | 18 | 56.5 | 62.5 | 12 | 1.8 | 2.8 | 3.7 | 3.3 | 4.5 |
XGL5050-223MEC | 22 | 72.1 | 79.5 | 11 | 1.6 | 2.5 | 3.3 | 3.0 | 4.0 |
XGL5050-333MEC | 33 | 107.0 | 118.0 | 8 | 1.3 | 1.9 | 2.5 | 2.4 | 3.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
250 | 750* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 5,21 | 0,3 |