The XGL5020-821 by Coilcraft is an exceptional inductor that combines top-notch performance with unparalleled versatility. With an impressive inductance rating of 0.82 µH, this component offers superior functionality for a wide range of electronic applications.
The XGL5020-821 boasts an impressive ambient temperature range of -40°C to +125°C. This remarkable temperature tolerance ensures consistent and reliable performance even in the harshest conditions, making it an ideal choice for demanding applications.
Coilcraft is a trusted leader in the industry, known for delivering cutting-edge solutions.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL5020-821MEC | 820 | 5.9 | 6.8 | 55 | 5.0 | 8.5 | 12.3 | 12.4 | 17.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 8 | 4 | 2 | 2,16 | 0,3 |